norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Carbon steel.Version:Tempered and black oxidised.Note:These draw bolts for the pneumatic pull clamp are screwed directly into the workpiece. This enables the workpiece to be quickly connected to and released from the pull clamp over a pneumatic valve.
The system can also be used as a zero-point clamping system.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04403-01 Draw bolts for pneumatic pull clamps 148 kB

Drawings

Draw bolts for pneumatic pull clamps

Item selection/filter

Order No.D

D1D2D3LL1L2L3SWCADAcc.PriceOrder
04403-01-1080901284,3M8389241,56 21.69 €
04403-01-1100111284,3M103811241,56 21.69 €
04403-01-11201320126,5M12481331,5210 25.13 €
04403-01-11601720126,5M16481731,5210 25.13 €
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
San Marino
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83