norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our
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
Parallel blocks, T-slot nuts, cylindrical pins
go back
Products
Product overview
Flexible standard component system
Spring plungers Indexing plungers Stops Centring/positioning components Ball lock pins T-slot nuts
Parallel blocks, T-slot nuts, cylindrical pins
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
03200
Parallel blocks pair
DIN 6346
19 Product(s)
03212
Parallel block sets
1 Product(s)
03220
Positioning brackets
2 Product(s)
03240
T-slot keys
18 Product(s)
03250
Slot keys
7 Product(s)
03252
Elastic slot keys
Pat. No. 4200676
2 Product(s)
03260
Slot keys loose
DIN 6323
5 Product(s)
03270
Slot keys
with locating pin
7 Product(s)
03288
Parallel keys
DIN 6885 A
171 Product(s)
03288-01
Parallel key, ceramic
similar to DIN 6885 A
22 Product(s)
03289
Woodruff keys
DIN 6888
16 Product(s)
03290
Carrier keys
DIN 2079
10 Product(s)
03315
Roll dowel
heavy duty ISO 8752
356 Product(s)
03319
Tapered pins ISO 2339, steel or stainless steel
Form B
305 Product(s)
03320
Cylindrical pins
DIN 6325
157 Product(s)
03320-01
Ceramic dowel pins
similar to DIN 6325
55 Product(s)
03320-10
Dowel pins ISO 2338
562 Product(s)
03325
Cylindrical pins with internal thread
DIN EN ISO 8735
91 Product(s)
03325-01
Ceramic dowel pins with internal thread
similar to DIN EN ISO 8735
13 Product(s)
03328
Extractor
1 Product(s)
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
Italiano
Sitemap
Print
Recommended
Top
Copyright © 2025 norelem. All rights reserved.
Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83