norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Precision indexing plungers, steel with plastic spherical knob, cylindrical indexing pin and locking slot
03186_B

Precision indexing plungers, steel with plastic spherical knob,...

go back

Item description/product images

DescriptionMaterial:Steel.
Grip ball thermoplastic.
Version:Hardened and ground.
Grip ball black grey.
Note:The indexing plungers with bushes are a perfect combination for rapid positioning and fixing. The precise design of both the indexing plungers and the bush guarantees high repeating accuracy when assembling two elements.

Technical Information see assembly and installation instructions.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03186_B Precision indexing plungers, steel with plastic spherical knob, cylindrical indexing pin and locking slot 138 kB

Drawings

Precision indexing plungers, steel with plastic spherical knob, cylindrical indexing pin and locking slot

Item selection/filter

Order No.FormDD1D2D3LL1L2L3L5L6Travel
S
Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Internal thread grip ballCADAcc.PriceOrder
03186-110B10161925792536,5132,531101530M6 84.84 €
03186-112B12202332913344,513335101535M8 98.24 €
03186-116B16252840106,541,55313342102050M10 106.86 €
03186-120B20303340114,541,55313350103663M10 124.36 €
03186-125B253842501345162,513360102073M10 139.22 €
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
San Marino
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83