norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Chain clamps for complex workpieces

go back
Chain clamps for complex workpieces
norelem expands its clamping technology range with an advanced solution that delivers the best performance and simultaneously saves costs.
The chain clamp from norelem enables secure clamping and fixating of workpieces that have irregular contours and shapes. This problem solver makes cost-intensive, custom-made clamping devices unnecessary, especially in machine and plant construction.

Chain clamps are mounted using fastening screws and T-slot keys on the machine tool or clamping plate. Because of the even force distribution of the chain tension, workpieces can be clamped relatively free of warping. Other advantages of this method are high clamping forces, a wide adjustment range and workpiece protection with plastic elements.

Consisting of clamping hook, mounting bracket, securing set, four roller chains in various lengths, four connecting links and six plastic elements - this makes the chain clamp set from norelem ideal for getting started. They are available in two different sizes which enable clamping forces of 15 kN and 40 kN. By the way: In the norelem ACADEMY trainings center a product guide to the chain clamps is now also available.

The chain clamp sets can be expanded with separately available roller chains that can be joined together or shortened as needed. These components convince with low chain elongation through pre-tensioning and resistance to dirt and temperature influences. Chain lengths of 125 - 1000 mm are available and customers can choose between two different clamping forces.
In addition, norelem has two sizes of turnbuckles in its range which are used to pre-tension the chains. The slack in longer chains is taken up.
Prisms are also available in two different sizes for the flexible positioning of the chain clamp set on a machine table. If necessary, the prisms can also be aligned precisely using a slot key.

Get information here about the entire range!

To the products:

Brief company profile
norelem Normelemente GmbH & Co. KG
Every success story begins with an idea. This is why norelem supports engineers, designers and technicians in achieving their targets in machine and plant construction. The correct choice from our full range of more than 70,000 standard and operating parts can be found quickly and easily in THE BIG GREEN BOOK, norelem's unique and user-friendly product catalogue.

You win time, work more efficiently and optimise your process costs. Because norelem components are available immediately, including free CAD data for quicker designing without drawing or configuration. Perfect results with less time and cost. Advantage: Standard parts.

As an established industry insider, we are committed to promoting young talent with the norelem ACADEMY. So that tomorrow's designers can get off to a good start.
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
San Marino
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83