norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Telescopic slides, steel compact, full extension, load capacity up to 480 kg
21337-15

Telescopic slides, steel compact, full extension, load capacity...

go back

Item description/product images

DescriptionMaterial:Rails steel.
Ball cages steel.
Ball stainless steel.
Version:Slides electro zinc-plated.
Ball cages, electro zinc-plated.
Balls hardened.
Note for ordering:Sold individually.Note:On telescopic slides with full extension, the travel is equal to the installed length, which ensures greater comfort and accessibility. The telescopic slides achieve the specified load capacities when side-mounted.

The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used.

The load capacity is ca. 70% lower by horizontal mounting.

Suitable for a slide spacing up to 1,000 mm.
Technical data:Traversing speed: 0.5 m/s.Temperature range:-20 °C - +180 °C.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21337-15 Telescopic slides, steel compact, full extension, load capacity up to 480 kg 136 kB
 Technical information for milled telescopic slides 340 kB

Drawings

Telescopic slides, steel compact, full extension, load capacity up to 480 kg

Item selection/filter

Order No.BB1DHLL1L2L3No. of
holes
Travel
S
Loading
per pair
kg
CADAcc.PriceOrder
21337-15-04007025M83240050-2008400440 402.36 €
21337-15-04507025M83245050-2508450450 446.52 €
21337-15-05007025M83250050-3008500460 504.59 €
21337-15-05507025M83255050-3508550470 564.83 €
21337-15-06007025M83260050-4008600480 613.01 €
21337-15-06507025M83265050200-12650460 657.71 €
21337-15-07007025M83270050225-12700440 707.46 €
21337-15-07507025M83275050250-12750420 750.89 €
21337-15-08007025M83280050275-12800400 797.48 €
21337-15-08507025M83285050300-12850380 845.03 €
21337-15-09007025M83290050325-12900360 890.70 €
21337-15-09507025M83295050350-12950340 937.27 €
21337-15-10007025M832100050375-121000320 968.43 €
21337-15-10507025M832105050400-121050310 1,010.95 €
21337-15-11007025M832110050425-121100300 1,056.91 €
21337-15-11507025M832115050450-121150290 1,104.45 €
21337-15-12007025M832120050475-121200280 1,148.23 €
21337-15-12507025M832125050500-121250270 1,195.77 €
21337-15-13007025M832130050525-121300260 1,239.21 €
21337-15-14007025M832140050575-121400240 1,334.29 €
21337-15-15007025M832150050625-121500220 1,425.28 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Slovakia
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83