|
|
03190Indexing plunger with five lobe grip |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Thermoplastic. Indexing pin and screw steel 5.8. Version:Lower grip black-grey. Indexing pin and screw black oxidised. Indexing pin hardened and ground.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Size | Colour Cap
| D | D1 | D2 | D3 | D4 | H1 | H2 | L | L1 | Travel S | SW | CAD | Acc. | Price | Order |
---|
03190-1105 | 1 | black grey RAL 7021 | 5 | M10x1 | 50 | 22,2 | 28,2 | 17,8 | 11,5 | 52,8 | 13 | 5 | 13 | | | 8.67 € | | 03190-11055 | 1 | light grey RAL 7035 | 5 | M10x1 | 50 | 22,2 | 28,2 | 17,8 | 11,5 | 52,8 | 13 | 5 | 13 | | | 8.67 € | | 03190-11056 | 1 | traffic red RAL 3020 | 5 | M10x1 | 50 | 22,2 | 28,2 | 17,8 | 11,5 | 52,8 | 13 | 5 | 13 | | | 8.67 € | | 03190-11057 | 1 | colza yellow RAL 1021 | 5 | M10x1 | 50 | 22,2 | 28,2 | 17,8 | 11,5 | 52,8 | 13 | 5 | 13 | | | 8.67 € | | 03190-1206 | 2 | black grey RAL 7021 | 6 | M12x1,5 | 50 | 22,2 | 28,2 | 17,8 | 11,5 | 57,8 | 17 | 6 | 14 | | | 9.64 € | | 03190-12065 | 2 | light grey RAL 7035 | 6 | M12x1,5 | 50 | 22,2 | 28,2 | 17,8 | 11,5 | 57,8 | 17 | 6 | 14 | | | 9.64 € | | 03190-12066 | 2 | traffic red RAL 3020 | 6 | M12x1,5 | 50 | 22,2 | 28,2 | 17,8 | 11,5 | 57,8 | 17 | 6 | 14 | | | 9.64 € | | 03190-12067 | 2 | colza yellow RAL 1021 | 6 | M12x1,5 | 50 | 22,2 | 28,2 | 17,8 | 11,5 | 57,8 | 17 | 6 | 14 | | | 9.64 € | | 03190-13085 | 3 | light grey RAL 7035 | 8 | M16x1,5 | 63 | 28 | 35,5 | 22,5 | 14,5 | 74 | 22 | 8 | 19 | | | 12.39 € | | 03190-13086 | 3 | traffic red RAL 3020 | 8 | M16x1,5 | 63 | 28 | 35,5 | 22,5 | 14,5 | 74 | 22 | 8 | 19 | | | 12.39 € | | 03190-1308 | 3 | black grey RAL 7021 | 8 | M16x1,5 | 63 | 28 | 35,5 | 22,5 | 14,5 | 74 | 22 | 8 | 19 | | | 12.39 € | | 03190-13087 | 3 | colza yellow RAL 1021 | 8 | M16x1,5 | 63 | 28 | 35,5 | 22,5 | 14,5 | 74 | 22 | 8 | 19 | | | 12.39 € | | 03190-1410 | 4 | black grey RAL 7021 | 10 | M20x1,5 | 63 | 28 | 35,5 | 22,5 | 14,5 | 78 | 24 | 10 | 22 | | | 18.22 € | | 03190-14105 | 4 | light grey RAL 7035 | 10 | M20x1,5 | 63 | 28 | 35,5 | 22,5 | 14,5 | 78 | 24 | 10 | 22 | | | 18.22 € | | 03190-14106 | 4 | traffic red RAL 3020 | 10 | M20x1,5 | 63 | 28 | 35,5 | 22,5 | 14,5 | 78 | 24 | 10 | 22 | | | 18.22 € | | 03190-14107 | 4 | colza yellow RAL 1021 | 10 | M20x1,5 | 63 | 28 | 35,5 | 22,5 | 14,5 | 78 | 24 | 10 | 22 | | | 18.22 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|