norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Universal fastener type I

go back
Test

Connecting sets, universal

norelem connecting sets are used to create right-angled connections from two aluminium profiles. The connecting sets are designed so that they allow the profiles to be positioned freely. Connecting sets universal are equipped with a rotation lock. For larger profiles several connecting sets can be mounted on the end for greater strength.
The connecting set requires only one hole drilled in one end for installation.

Go to shop
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
Saudi Arabia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83