norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Positioning unit

go back
Test

Positioning unit

Positioning stages and rotary stages from norelem are the byword for highest precision technology. Components such as sensors, limit switches or cameras can be aligned to within a hundredth of a millimetre. These electric motor powered, low-noise, low-maintenance stages find use on machine tools, work centres, handling systems, fixture constructions and measuring and testing equipment. The versatile handling and positioning modules are suitable for traversing speeds up to 1.2 m/min and objects up to 10 kg.
At norelem there are positioning stages available in the following versions:

Directly to the shop
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
Saudi Arabia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83