norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Expandable mandrel collet

go back
Test

Clamping plugs

norelem mandrel collets are ideal for quick and easy fastening of workpieces. Mandrel collets are used most commonly in manufacturing technology, often for the finish-machining of turned parts. The diameter can be machined by turning or milling to suit the workpiece diameter. The mandrel collet is tightened or loosened either manually using a clamp nut and screw or pneumatically using a pneumatic cylinder on the machine.
The norelem range includes the conventional mandrel collets as well as mandrel collets with side lock.

Go to shop
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
Saudi Arabia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83