norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Compact and levelling castor

go back
Test

Elevating castor

norelem elevating castors with integrated foot are available either with a bolt hole or mounting plate. The height of the foot can be adjusted using a 13 mm spanner or an integrated adjusting wheel. The ball bearing in the swivel head is sealed. The hard rubber foot guarantees optimum hold on many different surfaces.
Elevating castors are very versatile. They are used in production rooms, stores, offices and private living areas on shelving, tables or chairs where they enable quick and easy movement.
At norelem elevating castors in versions with up to 500 kg permissible loading are available.

Directly to the shop
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
Saudi Arabia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83