norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Clevis joint for threaded end

go back
Test

Clevis joints and rod ends with ball bearing

Clevis joints provide secure connections in machine construction. They consist of a clevis combined with other fastening elements. Clevis joints are used to support linear thrust or tractive movements. They are also used for applications relating to cylinders or bearings.
Clevis joints are designed to fit rod ends so that they can be assembled together without any problems. norelem offers clevis joints in various versions. Clevis joints are available with either ball bearings or plain bearings. Both versions are available with an external and internal thread.
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
Saudi Arabia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83