norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Adjusting nut

go back
Test

Adjustment nut

Adjustment nuts can be used to e.g. precisely position spindles. A pre-requisite for this is that the adjustment nut remains in position when the spindle rotates. The desired position is fixated by two opposing round nuts. They are joined together elastically and can only be turned using a pin spanner in the holes in the nut face.
The norelem product range includes 13 different types of adjustment nuts.

Directly to the shop
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
Saudi Arabia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83