norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers, steel with external thread, satin finish - inch
06443_SE inch

Clamping levers, steel with external thread, satin finish - inch

go back

Item description/product images

DescriptionMaterial:Handle steel 1.0401.
All other steel parts grade 5.8.
Version:Handle powder-coated.
Steel parts black oxidised.
Note:Where L ≥ 60 mm the thread length is always 60 mm.
Drawing reference:
1) flat point DIN EN ISO 4753
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06443_SE inch Clamping levers, steel with external thread, satin finish, inch 248 kB

Drawings

Clamping levers, steel with external thread, satin finish - inch

Item selection/filter

Order No.SizeMain
colour
Surface finish
body
XLDD1D2BAA1HH1H2H3H4No. of
teeth
CADAcc.PriceOrder
06443-1A01X101jet black RAL 9005satin finish10-24101013147404724,5414,5313416 10.96 €
06443-1A01X151jet black RAL 9005satin finish10-24151013147404724,5414,5313416 10.96 €
06443-1A01X201jet black RAL 9005satin finish10-24201013147404724,5414,5313416 10.96 €
06443-1A01X251jet black RAL 9005satin finish10-24251013147404724,5414,5313416 10.96 €
06443-1A01X301jet black RAL 9005satin finish10-24301013147404724,5414,5313416 10.96 €
06443-1A01X351jet black RAL 9005satin finish10-24351013147404724,5414,5313416 11.25 €
06443-1A01X401jet black RAL 9005satin finish10-24401013147404724,5414,5313416 11.25 €
06443-1A01X451jet black RAL 9005satin finish10-24451013147404724,5414,5313416 11.25 €
06443-1A01X501jet black RAL 9005satin finish10-24501013147404724,5414,5313416 11.25 €
06443-1A11X101jet black RAL 9005satin finish10-32101013147404724,5414,5313416 10.96 €
06443-1A11X151jet black RAL 9005satin finish10-32151013147404724,5414,5313416 10.96 €
06443-1A11X201jet black RAL 9005satin finish10-32201013147404724,5414,5313416 10.96 €
06443-1A11X251jet black RAL 9005satin finish10-32251013147404724,5414,5313416 10.96 €
06443-1A11X301jet black RAL 9005satin finish10-32301013147404724,5414,5313416 10.96 €
06443-1A11X351jet black RAL 9005satin finish10-32351013147404724,5414,5313416 11.25 €
06443-1A11X401jet black RAL 9005satin finish10-32401013147404724,5414,5313416 11.25 €
06443-1A11X451jet black RAL 9005satin finish10-32451013147404724,5414,5313416 11.25 €
06443-1A11X501jet black RAL 9005satin finish10-32501013147404724,5414,5313416 11.25 €
06443-1A21X101jet black RAL 9005satin finish1/4-20101013147404724,5414,5313416 10.96 €
06443-1A21X151jet black RAL 9005satin finish1/4-20151013147404724,5414,5313416 10.96 €
06443-1A21X201jet black RAL 9005satin finish1/4-20201013147404724,5414,5313416 10.96 €
06443-1A21X251jet black RAL 9005satin finish1/4-20251013147404724,5414,5313416 10.96 €
06443-1A21X301jet black RAL 9005satin finish1/4-20301013147404724,5414,5313416 10.96 €
06443-1A21X351jet black RAL 9005satin finish1/4-20351013147404724,5414,5313416 11.25 €
06443-1A21X401jet black RAL 9005satin finish1/4-20401013147404724,5414,5313416 11.25 €
06443-1A21X451jet black RAL 9005satin finish1/4-20451013147404724,5414,5313416 11.25 €
06443-1A21X501jet black RAL 9005satin finish1/4-20501013147404724,5414,5313416 11.25 €
06443-2A21X152jet black RAL 9005satin finish1/4-201513,518,5199,56574,528,56,517,542,545,520 14.52 €
06443-2A21X202jet black RAL 9005satin finish1/4-202013,518,5199,56574,528,56,517,542,545,520 14.52 €
06443-2A21X252jet black RAL 9005satin finish1/4-202513,518,5199,56574,528,56,517,542,545,520 14.52 €
06443-2A21X302jet black RAL 9005satin finish1/4-203013,518,5199,56574,528,56,517,542,545,520 14.52 €
06443-2A21X352jet black RAL 9005satin finish1/4-203513,518,5199,56574,528,56,517,542,545,520 15.26 €
06443-2A21X402jet black RAL 9005satin finish1/4-204013,518,5199,56574,528,56,517,542,545,520 15.26 €
06443-2A21X452jet black RAL 9005satin finish1/4-204513,518,5199,56574,528,56,517,542,545,520 15.26 €
06443-2A21X502jet black RAL 9005satin finish1/4-205013,518,5199,56574,528,56,517,542,545,520 15.26 €
06443-2A21X552jet black RAL 9005satin finish1/4-205513,518,5199,56574,528,56,517,542,545,520 15.26 €
06443-2A21X602jet black RAL 9005satin finish1/4-206013,518,5199,56574,528,56,517,542,545,520 15.26 €
06443-2A31X152jet black RAL 9005satin finish5/16-181513,518,5199,56574,528,56,517,542,545,520 14.52 €
06443-2A31X202jet black RAL 9005satin finish5/16-182013,518,5199,56574,528,56,517,542,545,520 14.52 €
06443-2A31X252jet black RAL 9005satin finish5/16-182513,518,5199,56574,528,56,517,542,545,520 14.52 €
06443-2A31X302jet black RAL 9005satin finish5/16-183013,518,5199,56574,528,56,517,542,545,520 14.52 €
06443-2A31X352jet black RAL 9005satin finish5/16-183513,518,5199,56574,528,56,517,542,545,520 15.26 €
06443-2A31X402jet black RAL 9005satin finish5/16-184013,518,5199,56574,528,56,517,542,545,520 15.26 €
06443-2A31X452jet black RAL 9005satin finish5/16-184513,518,5199,56574,528,56,517,542,545,520 15.26 €
06443-2A31X502jet black RAL 9005satin finish5/16-185013,518,5199,56574,528,56,517,542,545,520 15.26 €
06443-2A31X552jet black RAL 9005satin finish5/16-185513,518,5199,56574,528,56,517,542,545,520 15.26 €
06443-2A31X602jet black RAL 9005satin finish5/16-186013,518,5199,56574,528,56,517,542,545,520 15.26 €
06443-2A41X152jet black RAL 9005satin finish3/8-161513,518,5199,56574,528,56,517,542,545,520 14.52 €
06443-2A41X202jet black RAL 9005satin finish3/8-162013,518,5199,56574,528,56,517,542,545,520 14.52 €
06443-2A41X252jet black RAL 9005satin finish3/8-162513,518,5199,56574,528,56,517,542,545,520 14.52 €
06443-2A41X302jet black RAL 9005satin finish3/8-163013,518,5199,56574,528,56,517,542,545,520 14.52 €
06443-2A41X352jet black RAL 9005satin finish3/8-163513,518,5199,56574,528,56,517,542,545,520 15.26 €
06443-2A41X402jet black RAL 9005satin finish3/8-164013,518,5199,56574,528,56,517,542,545,520 15.26 €
06443-2A41X452jet black RAL 9005satin finish3/8-164513,518,5199,56574,528,56,517,542,545,520 15.26 €
06443-2A41X502jet black RAL 9005satin finish3/8-165013,518,5199,56574,528,56,517,542,545,520 15.26 €
06443-2A41X552jet black RAL 9005satin finish3/8-165513,518,5199,56574,528,56,517,542,545,520 15.26 €
06443-2A41X602jet black RAL 9005satin finish3/8-166013,518,5199,56574,528,56,517,542,545,520 15.26 €
06443-3A31X153jet black RAL 9005satin finish5/16-181516212211809137102454,558,522 17.76 €
06443-3A31X203jet black RAL 9005satin finish5/16-182016212211809137102454,558,522 17.76 €
06443-3A31X253jet black RAL 9005satin finish5/16-182516212211809137102454,558,522 17.76 €
06443-3A31X303jet black RAL 9005satin finish5/16-183016212211809137102454,558,522 17.76 €
06443-3A31X353jet black RAL 9005satin finish5/16-183516212211809137102454,558,522 18.52 €
06443-3A31X403jet black RAL 9005satin finish5/16-184016212211809137102454,558,522 18.52 €
06443-3A31X453jet black RAL 9005satin finish5/16-184516212211809137102454,558,522 18.52 €
06443-3A31X503jet black RAL 9005satin finish5/16-185016212211809137102454,558,522 18.52 €
06443-3A31X553jet black RAL 9005satin finish5/16-185516212211809137102454,558,522 18.52 €
06443-3A31X603jet black RAL 9005satin finish5/16-186016212211809137102454,558,522 18.52 €
06443-3A41X153jet black RAL 9005satin finish3/8-161516212211809137102454,558,522 17.76 €
06443-3A41X203jet black RAL 9005satin finish3/8-162016212211809137102454,558,522 17.76 €
06443-3A41X253jet black RAL 9005satin finish3/8-162516212211809137102454,558,522 17.76 €
06443-3A41X303jet black RAL 9005satin finish3/8-163016212211809137102454,558,522 17.76 €
06443-3A41X353jet black RAL 9005satin finish3/8-163516212211809137102454,558,522 18.52 €
06443-3A41X403jet black RAL 9005satin finish3/8-164016212211809137102454,558,522 18.52 €
06443-3A41X453jet black RAL 9005satin finish3/8-164516212211809137102454,558,522 18.52 €
06443-3A41X503jet black RAL 9005satin finish3/8-165016212211809137102454,558,522 18.52 €
06443-3A41X553jet black RAL 9005satin finish3/8-165516212211809137102454,558,522 18.52 €
06443-3A41X603jet black RAL 9005satin finish3/8-166016212211809137102454,558,522 18.52 €
06443-4A41X204jet black RAL 9005satin finish3/8-1620192727,513951094310276367,524 22.68 €
06443-4A41X254jet black RAL 9005satin finish3/8-1625192727,513951094310276367,524 22.68 €
06443-4A41X304jet black RAL 9005satin finish3/8-1630192727,513951094310276367,524 22.68 €
06443-4A41X354jet black RAL 9005satin finish3/8-1635192727,513951094310276367,524 24.00 €
06443-4A41X404jet black RAL 9005satin finish3/8-1640192727,513951094310276367,524 24.00 €
06443-4A41X454jet black RAL 9005satin finish3/8-1645192727,513951094310276367,524 24.00 €
06443-4A41X504jet black RAL 9005satin finish3/8-1650192727,513951094310276367,524 24.00 €
06443-4A41X554jet black RAL 9005satin finish3/8-1655192727,513951094310276367,524 24.00 €
06443-4A41X604jet black RAL 9005satin finish3/8-1660192727,513951094310276367,524 24.00 €
06443-4A41X704jet black RAL 9005satin finish3/8-1670192727,513951094310276367,524 28.29 €
06443-4A41X804jet black RAL 9005satin finish3/8-1680192727,513951094310276367,524 28.29 €
06443-4A41X904jet black RAL 9005satin finish3/8-1690192727,513951094310276367,524 28.29 €
06443-4A51X204jet black RAL 9005satin finish1/2-1320192727,513951094310276367,524 22.68 €
06443-4A51X254jet black RAL 9005satin finish1/2-1325192727,513951094310276367,524 22.68 €
06443-4A51X304jet black RAL 9005satin finish1/2-1330192727,513951094310276367,524 22.68 €
06443-4A51X354jet black RAL 9005satin finish1/2-1335192727,513951094310276367,524 24.00 €
06443-4A51X404jet black RAL 9005satin finish1/2-1340192727,513951094310276367,524 24.00 €
06443-4A51X454jet black RAL 9005satin finish1/2-1345192727,513951094310276367,524 24.00 €
06443-4A51X504jet black RAL 9005satin finish1/2-1350192727,513951094310276367,524 24.00 €
06443-4A51X554jet black RAL 9005satin finish1/2-1355192727,513951094310276367,524 24.00 €
06443-4A51X604jet black RAL 9005satin finish1/2-1360192727,513951094310276367,524 24.00 €
06443-4A51X704jet black RAL 9005satin finish1/2-1370192727,513951094310276367,524 28.29 €
06443-4A51X804jet black RAL 9005satin finish1/2-1380192727,513951094310276367,524 28.29 €
06443-4A51X904jet black RAL 9005satin finish1/2-1390192727,513951094310276367,524 28.29 €
06443-5A51X255jet black RAL 9005satin finish1/2-132523313215110126491231,57377,526 35.83 €
06443-5A51X305jet black RAL 9005satin finish1/2-133023313215110126491231,57377,526 35.83 €
06443-5A51X355jet black RAL 9005satin finish1/2-133523313215110126491231,57377,526 37.44 €
06443-5A51X405jet black RAL 9005satin finish1/2-134023313215110126491231,57377,526 37.44 €
06443-5A51X455jet black RAL 9005satin finish1/2-134523313215110126491231,57377,526 37.44 €
06443-5A51X505jet black RAL 9005satin finish1/2-135023313215110126491231,57377,526 37.44 €
06443-5A51X555jet black RAL 9005satin finish1/2-135523313215110126491231,57377,526 37.44 €
06443-5A51X605jet black RAL 9005satin finish1/2-136023313215110126491231,57377,526 37.44 €
06443-5A51X705jet black RAL 9005satin finish1/2-137023313215110126491231,57377,526 39.31 €
06443-5A51X805jet black RAL 9005satin finish1/2-138023313215110126491231,57377,526 39.31 €
06443-5A51X905jet black RAL 9005satin finish1/2-139023313215110126491231,57377,526 39.31 €
06443-5A61X255jet black RAL 9005satin finish5/8-112523313215110126491231,57377,526 35.83 €
06443-5A61X305jet black RAL 9005satin finish5/8-113023313215110126491231,57377,526 35.83 €
06443-5A61X355jet black RAL 9005satin finish5/8-113523313215110126491231,57377,526 37.44 €
06443-5A61X405jet black RAL 9005satin finish5/8-114023313215110126491231,57377,526 37.44 €
06443-5A61X455jet black RAL 9005satin finish5/8-114523313215110126491231,57377,526 37.44 €
06443-5A61X505jet black RAL 9005satin finish5/8-115023313215110126491231,57377,526 37.44 €
06443-5A61X555jet black RAL 9005satin finish5/8-115523313215110126491231,57377,526 37.44 €
06443-5A61X605jet black RAL 9005satin finish5/8-116023313215110126491231,57377,526 37.44 €
06443-5A61X705jet black RAL 9005satin finish5/8-117023313215110126491231,57377,526 39.31 €
06443-5A61X805jet black RAL 9005satin finish5/8-118023313215110126491231,57377,526 39.31 €
06443-5A61X905jet black RAL 9005satin finish5/8-119023313215110126491231,57377,526 39.31 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Saudi Arabia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83