norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Back to group overview
DescriptionMaterial:Housing steel.
Viewing glass thermoplastic polyamide.
O-ring and flat seal rubber (NBR).
Reflector aluminium.
Screw and hex nut steel.
Version:Housing painted black.
Transparent viewing glass, high mechanical stability, non-ageing, temperature resistant with oil up to 100 °C, with water up to 70 °C.
Reflector painted white, markings and scale black.
Screw and hexagon nut, electro zinc-plated.
Note:The oil level gauges can either be fastened as shown in the illustration or directly in the threaded hole.
Centre distance for the fastening holes = L1 ±0.5.
The oil level gauges are suitable for tanks operating without pressure.
Maximum operating temperature: 100 °C.
Drawing reference:
Form A: without thermometer
Form B: with thermometer

1) flat seal
2) O-ring
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 28000 Oil level gauges 185 kB

Drawings (total overview)

Oil level gauges

Item selection/filter

Order No.FormBD1HH1L

L1L2L3Number of
fastening screws
Thermometer scaleCADAcc.PriceOrder
28000-107610A31M1024,5201077639372- 14.11 €
28000-107612A31M1224,5201077639372- 14.11 €
28000-112710A31M1024,52015612790802- 18.79 €
28000-112712A31M1224,52015612790802- 18.79 €
28000-125412A34M1233172862542001782- 37.66 €
28000-207610B31M1024,52010776393720 - 80 °C / 50 - 175 °F 17.25 €
28000-207612B31M1224,52010776393720 - 80 °C / 50 - 175 °F 17.25 €
28000-212710B31M1024,520156127908020 - 100 °C / 50 - 200 °F 22.78 €
28000-212712B31M1224,520156127908020 - 100 °C / 50 - 200 °F 22.78 €
28000-225412B34M12331728625420017820 - 100 °C / 50 - 200 °F 43.88 €
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
Saudi Arabia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83