norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Body 1.0036, snapper 1.0503Version:Body phosphated, snapper black oxidised.Note:Missing dimensions for snapper see 07560.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 08150 Latch 145 kB

Drawings

Latch

Item selection/filter

Order No.

BB1B2B3B4HH1H2CADAcc.PriceOrder
08150-01201898,523501277 55.66 €
08150-0230281110,524631699 63.16 €
08150-0340361414,52410025145 89.30 €
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
Saudi Arabia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83