norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Magnets deep pot with machinable magnetic face NdFeB
09067-11

Magnets deep pot with machinable magnetic face NdFeB

go back

Item description/product images

DescriptionMaterial:Housing brass.
Magnetic core NdFeB (neodymium).
Note:Smooth design, shielded system. Under no circumstances may Neodym magnets be pressed directly into iron, loss of attractive force due to magnetic short circuits occurs. Diameter “D” ground to an h6 tolerance.

These magnets can be shortened by the dimensions “H1” and “H2”.
Temperature range:max. 150°C.Assembly:The magnets can be mounted by press-fit, screwing-in or gluing.Drawing reference:
1) magnetic face
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 09067-11 Magnets deep pot with machinable magnetic face NdFeB 341 kB

Drawings

Magnets deep pot with machinable magnetic face NdFeB

Item selection/filter

Order No.D

HH1H2Magnetic
force
N
Magnetic force
at H2 max.
N
Gap to
iron wall
mm
CADAcc.PriceOrder
09067-11-066201039121,5 3.96 €
09067-11-0882010322291,5 4.61 €
09067-11-1010208527382 5.60 €
09067-11-1313206549662,5 6.57 €
09067-11-16162026941083 8.40 €
09067-11-202025571732354 11.49 €
09067-11-252535782923805 22.37 €
09067-11-3232404,5105296406 36.93 €
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
Saudi Arabia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83