norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel.
Grip ball thermoplastic.
Version:Hardened and ground.
Grip ball black grey.
Note:The indexing plungers with bushes are a perfect combination for rapid positioning and fixing. The precise design of both the indexing plungers and the bush guarantees high repeating accuracy when assembling two elements.

Technical Information see assembly and installation instructions.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03186_A Precision indexing plungers, steel with plastic spherical knob and cylindrical indexing pin 141 kB

Drawings

Precision indexing plungers, steel with plastic spherical knob and cylindrical indexing pin

Item selection/filter

Order No.FormDD1D2D3LL1L3L5L6Travel
S
Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Internal thread grip ballCADAcc.PriceOrder
03186-010A101619257925132,531101530M6 76.23 €
03186-012A12202332913313335101535M8 86.88 €
03186-016A16252840106,541,513342102050M10 97.15 €
03186-020A20303340114,541,513350103663M10 113.19 €
03186-025A253842501345113360102073M10 128.89 €
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
Saudi Arabia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83