norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Rest pads and positioning feet

By applications where several rest pads are used, the support height can be reground. Rest pads can also be used as fixture feet. Other uses for rest pads are supporting rough and machined workpieces, stops and thrust pads in fixture and tool construction.
Positioning feet are used as supports, stops and thrust pads on fixtures and in general machine and equipment construction. The optimally support rough and machined workpieces.
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
Saudi Arabia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83