|
|
84100-32Hexagon nuts for EMC cable glands |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Brass.Version:nickel-plated.Note:DIN EN 60423 hex nuts with metric thread. For securing EMC cable glands and accessories. With knife edge for cutting through paint or powder coatings to ensure optimum contact with the potential equaliser.Temperature range:-60°C to +200°C.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | D | H | H1 | SW1 | Max. tightening torque on SW1 Nm | CAD | Acc. | Price | Order |
---|
84100-32-11215 | M12x1,5 | 3,5 | 2,8 | 15 | 3,5 |  | | 1.91 € | | 84100-32-11615 | M16x1,5 | 3,5 | 2,8 | 19 | 3,5 |  | | 2.78 € | | 84100-32-12015 | M20x1,5 | 3,7 | 3 | 24 | 3,5 |  | | 3.35 € | | 84100-32-12515 | M25x1,5 | 4,2 | 3,5 | 30 | 6,7 |  | | 3.63 € | | 84100-32-13215 | M32x1,5 | 4,7 | 4 | 36 | 12 |  | | 4.17 € | | 84100-32-14015 | M40X1,5 | 5,7 | 5 | 46 | 13,5 | | | 7.76 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|