norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Grease nipples conical head DIN 71412, Form C, 90°, hexagonal
97940_C

Grease nipples conical head DIN 71412, Form C, 90°, hexagonal

go back

Item description/product images

DescriptionMaterial:

Steel or 1.4305 stainless steel.

Version:Steel hardened, min. 550 HV 1, electro zinc-plated.
Stainless steel bright.
Note:The conical head grease nipples have a tapered thread. They are suitable for grease points which must be lubricated often and reliably. Their versatility makes them the most widespread type of grease nipple.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 97940_C Grease nipples conical head DIN 71412, Form C, 90°, hexagonal 180 kB

Drawings

Grease nipples conical head DIN 71412, Form C, 90°, hexagonal

Item selection/filter

Order No.FormForm-TypeMain
material
ADL
max.
L1SWCADAcc.PriceOrder
97940-1306100Cangled 90° with hexagon socketsteel13M6x1185,59 0.90 €
97940-1308100Cangled 90° with hexagon socketsteel13M8x1185,59 0.90 €
97940-1308125Cangled 90° with hexagon socketsteel13M8x1,25185,59 0.90 €
97940-1310100Cangled 90° with hexagon socketsteel14M10x1205,511 0.90 €
97940-1310150Cangled 90° with hexagon socketsteel14M10x1,5205,511 1.69 €
97940-1318Cangled 90° with hexagon socketsteel14R1/8205,511 0.90 €
97940-1314Cangled 90° with hexagon socketsteel14R1/4226,514 2.65 €
97940-2306100Cangled 90° with hexagon socketstainless steel13M6x1185,59 7.85 €
97940-2308100Cangled 90° with hexagon socketstainless steel13M8x1185,59 7.85 €
97940-2308125Cangled 90° with hexagon socketstainless steel13M8x1,25185,59 7.85 €
97940-2310100Cangled 90° with hexagon socketstainless steel14M10x1205,511 8.50 €
97940-2310150Cangled 90° with hexagon socketstainless steel14M10x1,5205,511 8.50 €
97940-2318Cangled 90° with hexagon socketstainless steel14R1/8205,511 8.50 €
97940-2314Cangled 90° with hexagon socketstainless steel14R1/4226,514 11.40 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Russia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83