|
|
05774Toggle clamp mini, horizontal with flat left foot and... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel.Version:Electro zinc-plated steel. Plastic handle, oil-resistant.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Opening angle of holding arm | Opening angle of handle | Hand force FH N | Retaining force F1 N | Retaining force F2 N | Clamping force F3 N | Clamping force F4 N | CAD | Acc. | Price | Order |
---|
05774-0250 | 90° | 75° | 80 | 250 | 500 | 150 | 350 | | | 11.17 € | |
Order No. | A | A1 | A3 | B | B1 | B2 | B3 | B5 | C | C1 | D | H | L | L1 | L2 | M | CAD | Acc. | Price | Order |
---|
05774-0250 | 15,9 | 24,3 | 11,1 | 9,4 | 13,3 | 8 | 5 | 3 | 9,2 | 6,8 | 4,4 | 18,7 | 79 | 20,5 | 13,5 | M4x20 | | | 11.17 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|