norelem Normelemente GmbH & Co. KGPostfach 11 63 · D-71706 Markgröningen · Phone +49 71 45/206-44 to 45 · +49 71 45/206-66
E-Mail: info@norelem.de · Internet: www.norelem.com

Locating pins with ball end

go back
Test

Locating pins with ball-end

Locating pins with ball-end are suitable for setting up installation fixtures. Thanks to their locating-friendly design, fixtures can be easily accommodated by the pins without jamming. Moreover, the clamping inclination is kept to a minimum by the ball end and the connecting ball incline. This is achieved by the inclined setup of the join part.
Locating pins with ball-end from norelem are available in a wide variety of versions and forms.

Go to shop