norelem Normelemente GmbH & Co. KGPostfach 11 63 · D-71706 Markgröningen · Phone +49 71 45/206-44 to 45 · +49 71 45/206-66
E-Mail: info@norelem.de · Internet: www.norelem.com

Item description/product images

DescriptionMaterial:Steel.Version:Ball thrust pins trivalent passivated.
Ball seat and nuts electro zinc-plated.
Note:Axial joint suitable for taking up tractive forces. The ball's movement can be controlled or fully locked in position using the clamping nut.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27670_B Axial joints for tractive forces adjustable, Form B 189 kB

Drawings

Axial joints for tractive forces adjustable, Form B

Item selection/filter

Order No.FormD1D2ALL3EαF
kN
M
Nm
Tightening
torque
max. Nm
CADAcc.PriceOrder
27670-21006B10M62123,5111220°2,55,212,4 0.00 €
27670-21308B13M82629,5131424°58,813,2 0.00 €
27670-21610B16M103536161628°7,514,516,4 0.00 €
27670-21612B16M123536161628°7,514,516,4 0.00 €