norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Edge protection EPDM or PVC.
Seal EPDM foam rubber.
Version:Black.Note:In addition to edge protection, these profiles also provide a sealing function against moisture, dust and dirt for other elements such as doors, hatches or housing covers. Depending on the shape of the foam rubber profile, they can be used in a wide range of applications.

We recommend compressing the sealing lip of the edge protection by max.50%.
To ensure the best possible seal, the lips should be compressed by 30-40%.
These specifications are recommendations; in practice, they are individually dependent on the application and the parts used.

UL50, UL50E and UL94HB certified.
Assembly:Easy, quick and smooth assembly. The edge protection profile is easy to push on by hand and remains in place. No adhesive or fastening material required.On request:Other lengths.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 96521_B Edge protection sealing profiles with integrated steel wire core, Form B 232 kB

Drawings

Edge protection sealing profiles with integrated steel wire core, Form B

Item selection/filter

Order No.FormMain
material
LClamping range
mm
Minimum bend radius
mm
B

HH1CADAcc.PriceOrder
96521-122X2000BEPDM20001,0-3,0A=50 B=180 C=30 D=30112211 8.99 €
96521-122X5000BEPDM50001,0-3,0A=50 B=180 C=30 D=30112211 19.39 €
96521-122X10000BEPDM100001,0-3,0A=50 B=180 C=30 D=30112211 36.77 €
96521-122X20000BEPDM200001,0-3,0A=50 B=180 C=30 D=30112211 71.47 €
96521-122X50000BEPDM500001,0-3,0A=50 B=180 C=30 D=30112211 175.61 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83