norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Aluminium profile.
Acrylic glass.
Version:Square profile.
Acrylic glass panel.
Note:Total height: 1886 mm
Width: 900 mm
Foot surface each: 72x60 mm

Table and floor standing versions consisting of an aluminium frame and acrylic glass panels.
Stable construction and universally applicable.

Square profile, frame top open.
Acrylic glass 850 x 850 mm (4 mm thick).
Total clearance height 1000 mm.
Pass-through clearance 140 mm by a table height of 860 mm.
Application:Retail shops / pharmacies
Grocery stores / checkout areas
Medical practices / waiting rooms
Reception counters / entrance area
On request:Special sizes.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 96990 Screwed-down floor version 52,2 kB

Item selection/filter

Order No.

ItemCADAcc.PriceOrder
96990-22Floor version271.09 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83