norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Aluminium profile.
Acrylic glass.
Version:Square profile.
Acrylic glass panel.
Note:Total height: 1960mm
Frame width: 900mm
Foot length: 530mm

Floor version consisting of aluminium frame and acrylic glass panels.
Sturdy construction with universal application.

Square profile, frame top open.
Acrylic glass 850x850mm, thickness 4mm.
Total clearance height 1060 mm.
2 castors with wheel locks for secure positioning.
Application:Retail shops / pharmacies
Grocery stores / checkout areas
Medical practices / waiting rooms
Reception counters / entrance area
On request:Special sizes.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 96990 Floor version on rollers 54 kB

Item selection/filter

Order No.

ItemCADAcc.PriceOrder
96990-26Floor version308.07 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83