norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Crank handles with fold-away grip, inch
06500 inch

Crank handles with fold-away grip, inch

go back

Item description/product images

DescriptionMaterial:Black grey thermoplastic.Version:Steel parts black oxidised.Note:The hub cap is supplied loose.
The crank handle can be secured to a shaft using a transverse pin or by parallel key connection together with a DIN 6912 socket head screw and a DIN 7349 washer.
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06500 inch Crank handles with fold-away grip, inch 331 kB

Drawings

Crank handles with fold-away grip, inch

Item selection/filter

Order No.

Version 1SizeVersion 2ADD2D7HH1H2H3H4LL2CADAcc.PriceOrder
06500-11COreamed hole1without transverse hole80240,375-85,74928,513-10412,7 44.99 €
06500-12COreamed hole2without transverse hole100290,375-105,259,535,513-12915,7 48.43 €
06500-12CPreamed hole2without transverse hole100290,5-105,259,535,513-12915,7 48.43 €
06500-13CPreamed hole3without transverse hole125360,5-140834418,5-16119,5 52.97 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83