norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Handwheels with fold-away grip, inch
06264 inch

Handwheels with fold-away grip, inch

go back

Item description/product images

DescriptionMaterial:Black grey thermoplastic.Version:Steel parts black oxidised.Note:The hub cap is supplied loose.
The handwheels can be secured using a transverse pin or by parallel key connection together with a DIN 6912 socket head screw and a DIN 7349 washer.
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06264 inch Handwheels with fold-away grip, inch 295 kB

Drawings

Handwheels with fold-away grip, inch

Item selection/filter

Order No.

SizeDD1D2D3D4D5D6AA1HLL1L2L3CADAcc.PriceOrder
06264-1080CO125800,3751913M413302,517,575134037,5 44.00 €
06264-2100CO2281000,3751916M5163832090134944 51.83 €
06264-2100CP2281000,51916M5163832090134944 51.83 €
06264-3125CP3351250,52520M62047,5423,510918,559,553 55.40 €
06264-4160CP4451600,52525M826625,62814418,583,564,5 59.02 €
06264-4160CQ4451600,6252525M826625,62814418,583,564,5 59.02 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83