norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Rubber buffers stainless steel type D cylindrical with external thread, grey
26106-01

Rubber buffers stainless steel type D cylindrical with external...

go back

Item description/product images

DescriptionMaterial:

Metal parts 1.4401 stainless steel.
Elastomer natural rubber, medium hardness Shore 55A, grey.

Version:Stainless steel bright.Note:Rubber buffers are used, among other things for mounting aggregates and as elastic buffers to limit the travel of moving masses.Temperature range:-30 °C to +80 °COn request:

Metal parts 1.4301 stainless steel.

Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 26106-01 Rubber buffers stainless steel type D cylindrical with external thread, grey 197 kB
 Technical information for rubber buffers 111 kB

Drawings

Rubber buffers stainless steel type D cylindrical with external thread, grey

Item selection/filter

Order No.

Main
material
Component
colour
DHGLSpring stiffness
N/mm
Load
N
CADAcc.PriceOrder
26106-01-00800855stainless steelgrey88M364040 3.12 €
26106-01-01001055stainless steelgrey1010M4103535 3.12 €
26106-01-01001555stainless steelgrey1015M4102640 3.12 €
26106-01-01500855stainless steelgrey158M410187187 3.12 €
26106-01-01501055stainless steelgrey1510M410100100 3.27 €
26106-01-02000855stainless steelgrey208M618250250 3.65 €
26106-01-02001055stainless steelgrey2010M618240240 3.81 €
26106-01-02001555stainless steelgrey2015M618110220 4.22 €
26106-01-02002055stainless steelgrey2020M61875225 4.40 €
26106-01-02500855stainless steelgrey258M618850850 3.81 €
26106-01-02501055stainless steelgrey2510M618400400 3.81 €
26106-01-02501555stainless steelgrey2515M618210420 3.97 €
26106-01-02502055stainless steelgrey2520M618140420 4.30 €
26106-01-02502555stainless steelgrey2525M618100350 4.92 €
26106-01-03001555stainless steelgrey3015M823270540 5.83 €
26106-01-03002055stainless steelgrey3020M823238714 6.05 €
26106-01-03003055stainless steelgrey3030M823127508 7.43 €
26106-01-03004055stainless steelgrey3040M82388528 8.65 €
26106-01-04001555stainless steelgrey4015M8237101420 7.59 €
26106-01-04002055stainless steelgrey4020M8233651095 8.61 €
26106-01-04003055stainless steelgrey4030M823205820 9.14 €
26106-01-05002055stainless steelgrey5020M10286461938 10.88 €
26106-01-05003055stainless steelgrey5030M10283541416 13.80 €
26106-01-05004055stainless steelgrey5040M10282301380 16.93 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83