norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Rubber buffers steel or stainless steel, type A
26100

Rubber buffers steel or stainless steel, type A cylindrical with...

go back

Item description/product images

DescriptionMaterial:Metal parts steel grade 5.6 or stainless steel.
Elastomer natural rubber, medium hardness, Shore 55A.
Version:Steel electro zinc-plated.
Stainless steel bright.
Note:The rubber buffers are widely-used construction elements for elastic mounting. They are used, among other things, as mountings for aggregates, motors, compressors, pumps and testing machinery.
Due to the material composition, rubber buffers are contact-colouring, which can lead to abrasion marks and discolouration on e.g. floors or contact surfaces.
Rubber buffers made of light grey EPDM that are not contact-colouring are available on request.


Temperature range:-30 °C to +80 °COn request:Other Shore grades.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 26100 Rubber buffers steel or stainless steel, type A cylindrical with external thread both sides 155 kB
 Technical information for rubber buffers 111 kB

Drawings

Rubber buffers steel or stainless steel, type A cylindrical with external thread both sides

Item selection/filter

Order No.

Main
material
DGLHSpring stiffness
N/mm
Load
N
CADAcc.PriceOrder
26100-00800855steel8M3682431 1.61 €
26100-01001055steel10M410103532 1.61 €
26100-01001555steel10M410155050 1.61 €
26100-01500855steel15M4108130104 1.61 €
26100-01501055steel15M41010122122 1.52 €
26100-01501555steel15M410155988 1.61 €
26100-02000855steel20M6188725580 1.70 €
26100-02001055steel20M61810300300 1.70 €
26100-02001555steel20M61815200300 1.70 €
26100-02002055steel20M61820133332 1.70 €
26100-02002555steel20M6182590270 1.70 €
26100-02501055steel25M61810800800 1.84 €
26100-02501555steel25M61815294441 1.84 €
26100-02502055steel25M61820200500 1.90 €
26100-02502555steel25M6182594282 1.90 €
26100-02503055steel25M6183070280 2.02 €
26100-03001555steel30M82315587880 2.17 €
26100-03002055steel30M82320318795 2.29 €
26100-03002555steel30M82325183549 2.29 €
26100-03003055steel30M82330150600 2.48 €
26100-03004055steel30M8234077385 2.55 €
26100-04001555steel40M8231512501875 2.44 €
26100-04002055steel40M823205651412 3.06 €
26100-04003055steel40M823303001200 3.38 €
26100-04004055steel40M82340189945 3.70 €
26100-05002055steel50M10282013003250 4.24 €
26100-05002555steel50M1028256672000 4.73 €
26100-05003055steel50M1028305002000 4.89 €
26100-05004055steel50M1028403001500 5.11 €
26100-05005055steel50M1028501931153 5.64 €
26100-06004055steel60M1028403771885 7.00 €
26100-07004555steel70M1028454102255 9.12 €
26100-07502555steel75M12372516554965 8.07 €
26100-07504055steel75M1237407173585 9.38 €
26100-07505055steel75M1237504702820 10.53 €
26100-07505555steel75M1237554052835 11.13 €
26100-015015551stainless steel15M412155988 2.37 €
26100-020015551stainless steel20M61815200300 3.16 €
26100-025020551stainless steel25M61820200500 3.20 €
26100-030020551stainless steel30M82320318795 3.63 €
26100-030025551stainless steel30M82325183549 3.70 €
26100-040030551stainless steel40M823303001200 6.42 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83