|
|
22500Worm gears, right-hand centre distance 25 mm |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Worm screw steel. Worm wheel CuZn37Mn3Al2PbSi-S40.Version:Worm screw with right-hand pitch, case-hardened HV 620 – 700, flanks and hole ground.Note for ordering:Wheels/screws can only be combined to form a worm gear if they have the same centre distance and transmission ratio.Note:A worm gear consists of a worm screw (shaft) and a worm wheel. Suitable for forming worm drives with a 90° shaft angle. A worm drive enables very large speed reduction ratios with a single stage.
The toothing has the flank shape K. The engagement angle is 15°. The worm gears are pre-bored.
The stated T2 output torques are the permissible output torques on the worm wheel. These apply for an input speed of 2800 rpm of the worm screw.
The worm gears are suitable for continuous operation at high speeds and high torques.Drawing reference:Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Image | Item | Transmission ratio | Pitch angle | Module | Z1 | D1 | D3 | Z2 | D2 | D4 | Output torque T2 (Nm) mineral grease | Output torque T2 (Nm) mineral oil | Output torque T2 (Nm) synthetic oil | CAD | Acc. | Price | Order |
---|
22500-251004 | | Worm | - | 20° 29 | 1,4 | 5 | 20 | 22,8 | - | - | - | 5,1 | 6,1 | 7,6 | | | 42.22 € | | 22500-252004 | | Worm Wheel | 4:1 | 20° 29 | 1,4 | - | - | - | 20 | 30 | 33,5 | 5,1 | 6,1 | 7,6 | | | 29.31 € | | 22500-251005 | | Worm | - | 19° 15 | 1,5 | 4 | 18,2 | 21,2 | - | - | - | 6,5 | 7,8 | 9,7 | | | 38.11 € | | 22500-252005 | | Worm Wheel | 5:1 | 19° 15 | 1,5 | - | - | - | 20 | 31,8 | 34,8 | 6,5 | 7,8 | 9,7 | | | 29.31 € | | 22500-251006 | | Worm | - | 13° 52 | 1,15 | 4 | 19,2 | 21,5 | - | - | - | 6 | 7,2 | 9 | | | 38.11 € | | 22500-252006 | | Worm Wheel | 6,5:1 | 13° 52 | 1,15 | - | - | - | 26 | 30,8 | 34,8 | 6 | 7,2 | 9 | | | 27.93 € | | 22500-251010 | | Worm | - | 8° 48 | 1,5 | 2 | 19,6 | 22,6 | - | - | - | 5,9 | 7,1 | 8,8 | | | 37.40 € | | 22500-252010 | | Worm Wheel | 10:1 | 8° 48 | 1,5 | - | - | - | 20 | 30,4 | 34,8 | 5,9 | 7,1 | 8,8 | | | 27.93 € | | 22500-251015 | | Worm | - | 6° 29 | 1 | 2 | 17,7 | 19,7 | - | - | - | 5,7 | 6,8 | 8,5 | | | 37.40 € | | 22500-252015 | | Worm Wheel | 15:1 | 6° 29 | 1 | - | - | - | 30 | 32,3 | 34,8 | 5,7 | 6,8 | 8,5 | | | 27.93 € | | 22500-251020 | | Worm | - | 4° 19 | 1,5 | 1 | 19,9 | 22,9 | - | - | - | 5,8 | 7 | 8,7 | | | 37.40 € | | 22500-252020 | | Worm Wheel | 20:1 | 4° 19 | 1,5 | - | - | - | 20 | 30,1 | 34,8 | 5,8 | 7 | 8,7 | | | 28.78 € | | 22500-251025 | | Worm | - | 2° 18 | 1 | 1 | 24,96 | 26,96 | - | - | - | 4,1 | 4,9 | 6,1 | | | 39.11 € | | 22500-252025 | | Worm Wheel | 25:1 | 2° 18 | 1 | - | - | - | 25 | 25,04 | 27,8 | 4,1 | 4,9 | 6,1 | | | 28.78 € | | 22500-251030 | | Worm | - | 2° 53 | 1 | 1 | 19,9 | 21,9 | - | - | - | 5,9 | 7,1 | 8,8 | | | 39.11 € | | 22500-252030 | | Worm Wheel | 30:1 | 2° 53 | 1 | - | - | - | 30 | 30,1 | 33,5 | 5,9 | 7,1 | 8,8 | | | 28.78 € | | 22500-251040 | | Worm | - | 2° 33 | 0,8 | 1 | 17,96 | 19,56 | - | - | - | 6,2 | 7,4 | 9,3 | | | 39.11 € | | 22500-252040 | | Worm Wheel | 40:1 | 2° 33 | 0,8 | - | - | - | 40 | 32,04 | 34,8 | 6,2 | 7,4 | 9,3 | | | 28.78 € | | 22500-251050 | | Worm | - | 1° 43 | 0,6 | 1 | 19,96 | 21,16 | - | - | - | 5,1 | 6,1 | 7,6 | | | 42.22 € | | 22500-252050 | | Worm Wheel | 50:1 | 1° 43 | 0,6 | - | - | - | 50 | 30,04 | 33,5 | 5,1 | 6,1 | 7,6 | | | 28.78 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|