norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Steel spur gears, module 6, milled toothing, straight-tooth design, 20° engagement angle, Form B, without hub
22400_B

Steel spur gears, module 6, milled toothing, straight-tooth...

go back

Item description/product images

DescriptionMaterial:Steel 1.0503 (C45).Version:Milled toothing, straight teeth.
Engagement angle 20°, bright.
Note:The spur gears have a centre bore or pilot hole (this can vary due to manufacturing methods). For this reason, the dimension D2 max. given in the table is the maximum diameter of the bore with which the spur gears are supplied. This pilot/centre bore can be amended by the customer to produce a reamed bore, reamed bore with keyway or a tapped hole. Alternatively, customers can also use bushes to reduce the bore diameter.Drawing reference:
Form A: with hub
Form B: without hub
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22400_B Steel spur gears, module 6, milled toothing, straight-tooth design, 20° engagement angle, Form B, without hub 154 kB

Drawings

Steel spur gears, module 6, milled toothing, straight-tooth design, 20° engagement angle, Form B, without hub

Item selection/filter

Order No.FormB

DD1D2
max.
ModuleNo. of
teeth
CADAcc.PriceOrder
22400-0260600028B6018016825628 117.84 €
22400-0260600030B6019218025630 124.19 €
22400-0260600032B6020419225632 139.58 €
22400-0260600035B6022221025635 192.20 €
22400-0260600038B6024022825638 196.13 €
22400-0260600040B6025224025640 200.63 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83