norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Steel spur gears, module 5, milled toothing, straight-tooth design, 20° engagement angle, 
Form B, without hub
22400_B

Steel spur gears, module 5, milled toothing, straight-tooth...

go back

Item description/product images

DescriptionMaterial:Steel 1.0503 (C45).Version:Milled toothing, straight teeth.
Engagement angle 20°, bright.
Note:The spur gears have a centre bore or pilot hole (this can vary due to manufacturing methods). For this reason, the dimension D2 max. given in the table is the maximum diameter of the bore with which the spur gears are supplied. This pilot/centre bore can be amended by the customer to produce a reamed bore, reamed bore with keyway or a tapped hole. Alternatively, customers can also use bushes to reduce the bore diameter.Drawing reference:
Form A: with hub
Form B: without hub
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22400_B Steel spur gears, module 5, milled toothing, straight-tooth design, 20° engagement angle, Form B, without hub 156 kB

Drawings

Steel spur gears, module 5, milled toothing, straight-tooth design, 20° engagement angle, 
Form B, without hub

Item selection/filter

Order No.FormB

DD1D2
max.
ModuleNo. of
teeth
CADAcc.PriceOrder
22400-0250500032B5017016025532 109.71 €
22400-0250500035B5018517525535 110.26 €
22400-0250500038B5020019025538 140.99 €
22400-0250500040B5021020025540 131.84 €
22400-0250500045B5023522525545 177.63 €
22400-0250500048B5025024025548 185.41 €
22400-0250500050B5026025030550 201.24 €
22400-0250500052B5027026030552 223.56 €
22400-0250500055B5028527530555 256.52 €
22400-0250500057B5029528530557 301.23 €
22400-0250500060B5031030030560 297.16 €
22400-0250500065B5033532530565 355.64 €
22400-0250500070B5036035030570 366.38 €
22400-0250500075B5038537530575 374.05 €
22400-0250500076B5039038030576 372.38 €
22400-0250500080B5041040030580 373.97 €
22400-0250500085B5043542530585 403.47 €
22400-0250500090B5046045030590 432.34 €
22400-0250500095B5048547530595 476.35 €
22400-0250500100B50510500305100 547.73 €
22400-0250500110B50560550305110 654.40 €
22400-0250500114B50580570305114 709.83 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83