norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Steel spur gears, module 4, milled toothing, straight-tooth design, 20° engagement angle, Form B, without hub
22400_B

Steel spur gears, module 4, milled toothing, straight-tooth...

go back

Item description/product images

DescriptionMaterial:Steel 1.0503 (C45).Version:Milled toothing, straight teeth.
Engagement angle 20°, bright.
Note:The spur gears have a centre bore or pilot hole (this can vary due to manufacturing methods). For this reason, the dimension D2 max. given in the table is the maximum diameter of the bore with which the spur gears are supplied. This pilot/centre bore can be amended by the customer to produce a reamed bore, reamed bore with keyway or a tapped hole. Alternatively, customers can also use bushes to reduce the bore diameter.Drawing reference:
Form A: with hub
Form B: without hub
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22400_B Steel spur gears, module 4, milled toothing, straight-tooth design, 20° engagement angle, Form B, without hub 156 kB

Drawings

Steel spur gears, module 4, milled toothing, straight-tooth design, 20° engagement angle, Form B, without hub

Item selection/filter

Order No.FormB

DD1D2
max.
ModuleNo. of
teeth
CADAcc.PriceOrder
22400-0240400038B4016015225438 69.84 €
22400-0240400040B4016816025440 77.23 €
22400-0240400045B4018818025445 85.17 €
22400-0240400048B4020019225448 93.97 €
22400-0240400050B4020820025450 101.30 €
22400-0240400052B4021620825452 103.72 €
22400-0240400055B4022822025455 133.27 €
22400-0240400057B4023622825457 138.58 €
22400-0240400060B4024824025460 154.30 €
22400-0240400065B4026826025465 162.67 €
22400-0240400070B4028828025470 169.25 €
22400-0240400075B4030830025475 182.31 €
22400-0240400076B4031230430476 190.41 €
22400-0240400080B4032832030480 208.51 €
22400-0240400085B4034834030485 224.61 €
22400-0240400090B4036836030490 249.30 €
22400-0240400095B4038838030495 284.04 €
22400-0240400100B40408400304100 310.80 €
22400-0240400110B40448440304110 366.86 €
22400-0240400114B40464456304114 392.21 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83