norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Steel spur gears, module 4, milled toothing, straight-tooth design, 20° engagement angle, 
Form A, with hub
22400_A

Steel spur gears, module 4, milled toothing, straight-tooth...

go back

Item description/product images

DescriptionMaterial:Steel 1.0503 (C45).Version:Milled toothing, straight teeth.
Engagement angle 20°, bright.
Note:The spur gears have a centre bore or pilot hole (this can vary due to manufacturing methods). For this reason, the dimension D2 max. given in the table is the maximum diameter of the bore with which the spur gears are supplied. This pilot/centre bore can be amended by the customer to produce a reamed bore, reamed bore with keyway or a tapped hole. Alternatively, customers can also use bushes to reduce the bore diameter.Drawing reference:
Form A: with hub
Form B: without hub
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22400_A Steel spur gears, module 4, milled toothing, straight-tooth design, 20° engagement angle, Form A, with hub 208 kB

Drawings

Steel spur gears, module 4, milled toothing, straight-tooth design, 20° engagement angle, 
Form A, with hub

Item selection/filter

Order No.FormB

DD1D2
max.
D3LModuleNo. of
teeth
CADAcc.PriceOrder
22400-0140400012A405648143560412 30.62 €
22400-0140400013A406052144060413 39.15 €
22400-0140400014A406456144560414 42.62 €
22400-0140400015A406860144560415 40.96 €
22400-0140400016A407264165060416 42.14 €
22400-0140400017A407668165060417 49.34 €
22400-0140400018A408072165060418 45.68 €
22400-0140400019A408476166060419 52.84 €
22400-0140400020A408880166060420 48.25 €
22400-0140400021A409284167060421 56.20 €
22400-0140400022A409688167060422 57.37 €
22400-0140400023A4010092207560423 59.78 €
22400-0140400024A4010496207560424 61.20 €
22400-0140400025A40108100207560425 57.05 €
22400-0140400026A40112104207560426 65.26 €
22400-0140400027A40116108207560427 67.69 €
22400-0140400028A40120112207560428 70.64 €
22400-0140400029A40124116207560429 74.41 €
22400-0140400030A40128120207560430 73.06 €
22400-0140400031A40132124208060431 78.32 €
22400-0140400032A40136128208060432 79.18 €
22400-0140400033A40140132208060433 86.32 €
22400-0140400034A40144136208060434 85.63 €
22400-0140400035A40148140208060435 84.42 €
22400-0140400036A40152144258060436 88.40 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83