norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Swivel castors with bolt hole stainless steel for sterile areas
95046-02

Swivel castors with bolt hole stainless steel for sterile areas

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Housing stainless steel 1.4301.
Wheel rim, high-quality thermoplastic polyurethane.
Wheel tread, high-quality polyamide.
Version:Housing press formed.
Double ball bearing in the castor head.
Plain bearing in wheels.
Note:Wheel axle bolted.Application:Loads can be transported with low noise and maximum ease in area's with high hygiene requirements.Temperature range:-20 °C - +70 °C.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 95046-02 Swivel castors with bolt hole stainless steel for sterile areas 337 kB

Drawings (total overview)

Swivel castors with bolt hole stainless steel for sterile areas
Swivel castors with bolt hole stainless steel for sterile areas

Swivel castor

More information

Drawings

Swivel castor
Swivel castor

Item selection/filter

Order No.ItemWheel
bearing
ABD

D1D2HRPermissible
load
kg
CADAcc.PriceOrder
95046-02-21100035Swivel castorplain bearing3635100137012586150 113.47 €
95046-02-21125040Swivel castorplain bearing40401251370150102,5150 135.01 €
95046-02-21160045Swivel castorplain bearing54451601388195134300 237.27 €
95046-02-21200050Swivel castorplain bearing54502001388235154300 287.30 €

Swivel castors with stop fix

More information

Drawings

Swivel castors with stop fix
Swivel castors with stop fix

Item selection/filter

Order No.ItemWheel
bearing
ABD

D1D2HRPermissible
load
kg
CADAcc.PriceOrder
95046-02-211000352Swivel castorplain bearing3635100137012586150 139.90 €
95046-02-211250402Swivel castorplain bearing40401251370150102,5150 162.05 €
95046-02-211600452Swivel castorplain bearing54451601388195134300 287.24 €
95046-02-212000502Swivel castorplain bearing54502001388235154300 337.71 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83