norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Magnets shallow pot with internal thread hard ferrite
09072-10

Magnets shallow pot with internal thread hard ferrite

go back

Item description/product images

DescriptionMaterial:Housing, steel.
Magnetic core hard ferrite.
Version:Housing, electro zinc-plated.Note:Shielded system.Temperature range:max. 200°C.Drawing reference:
1) magnetic face
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 09072-10 Magnets shallow pot with internal thread hard ferrite 119 kB

Drawings

Magnets shallow pot with internal thread hard ferrite

Item selection/filter

Order No.D

D1HMagnetic
force N
CADAcc.PriceOrder
09072-10-250425 ±0,15M4736 2.66 €
09072-10-320432 ±0,2M4775 2.86 €
09072-10-400440 ±0,2M4890 3.74 €
09072-10-500650 ±0,2M610170 4.59 €
09072-10-500850 ±0,2M810170 5.06 €
09072-10-630863 ±0,20M814290 8.42 €
09072-10-800880 ±0,25M818550 13.69 €
09072-10-801080 ±0,25M1018550 13.93 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Poland
Sitemap Print Recommended Top
Copyright © 2021 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83