norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Magnets shallow pot with hook NdFeB
09069-10

Magnets shallow pot with hook NdFeB

go back

Item description/product images

DescriptionMaterial:Housing and hook steel.
Magnetic core NdFeB (neodymium).
Version:Housing and hook electro zinc-plated.Note:Shielded system. With the permanent magnetic material NdFeB the attracive force increases by ca. 10-20% compared with SmCo. Temperature range:max. 80°C.Drawing reference:
1) magnetic face
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 09069-10 Magnets shallow pot with hook NdFeB 153 kB

Drawings

Magnets shallow pot with hook NdFeB

Item selection/filter

Order No.D

D1D2HH1Magnetic
force N
CADAcc.PriceOrder
09069-10-10101034,52425 2.92 €
09069-10-13131034,52460 3.11 €
09069-10-1616133,54,52795 3.77 €
09069-10-2020133,5627,5140 5.37 €
09069-10-2525133,5728200 7.67 €
09069-10-323218,54,5738350 10.88 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Poland
Sitemap Print Recommended Top
Copyright © 2021 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83