norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Spring steel or 1.4122 stainless steel.Version:Spring steel bright.
Stainless steel bright.
Note:E-type circlips are pushed into a groove on a shaft. They are DIN 6799 standard elements and are designed for use on small shafts.

Nominal size = groove ID D2
Drawing reference:
1) loose
2) on shaft
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07332 Circlips E-type DIN 6799 152 kB

Drawings

Circlips E-type DIN 6799

Overview of items (compressed)

Item selection/filter
Order No.Main
material
AD1D2D3HMCADAcc.PriceOrder
07332-0230spring steel1,943-42,36,30,60,64 0.20 €
07332-0320spring steel2,74-53,27,30,60,64 0.20 €
07332-0400spring steel3,345-749,30,70,74 0.20 €
07332-0500spring steel4,116-8511,30,70,74 0.29 €
07332-0600spring steel5,267-9612,30,70,74 0.29 €
07332-0700spring steel5,848-11714,30,90,94 0.35 €
07332-0800spring steel6,529-12816,311,05 0.35 €
07332-0900spring steel7,6310-14918,81,11,15 0.38 €
07332-1000spring steel8,3211-151020,41,21,25 0.41 €
07332-1200spring steel10,4513-181223,41,31,35 0.47 €
07332-0151stainless steel1,282-2,51,54,250,40,44 0.29 €
07332-0191stainless steel1,612,5-31,94,80,50,54 0.29 €
07332-0231stainless steel1,943-42,36,30,60,64 0.29 €
07332-0321stainless steel2,74-53,27,30,60,64 0.35 €
07332-0401stainless steel3,345-749,30,70,74 0.39 €
07332-0501stainless steel4,116-8511,30,70,74 0.44 €
07332-0601stainless steel5,267-9612,30,70,74 0.48 €
07332-0701stainless steel5,848-11714,30,90,94 0.54 €
07332-0901stainless steel7,6310-14918,81,11,15 0.81 €
07332-0801stainless steel6,529-12816,311,05 0.64 €
07332-1001stainless steel8,3211-151020,41,21,25 0.83 €
07332-1201stainless steel10,4513-181223,41,31,35 0.90 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83