norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Screw stainless steel.
Pin brass or polyacetal.
Version:Screw bright.Note:Thrust screws are ideal for clamping or exerting pressure on threaded spindles, axles, shafts and treated surfaces without marring.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07119 Thrust screws stainless steel 162 kB
 Grades 124 kB

Drawings

Thrust screws stainless steel

Overview of items (compressed)

Item selection/filter
Order No.

Component
material
DD1LL3SWFilter
07119-041XbrassM42,56,5/10,5/16,5/30,5/40,51,22
07119-051XbrassM538,5/12,5/20,5/30,5/40,51,32,5
07119-061XbrassM6411,5/13,5/17,5/21,5/26,5/41,5/51,5/61,51,93
07119-081XbrassM85,512/22/32/52/62/822,44
07119-101XbrassM10714/18/27/372,65
07119-121XbrassM128,522,5/32,5/42,53,36
Order No.

Component
material
DD1LL3SWFilter
07119-1041XPOMM427/9/11/13/17/31/411,72
07119-1051XPOMM539/11/13/17/21/31/411,82,5
07119-1061XPOMM63,511,3/13,3/17,3/21,3/26,3/41,3/51,3/61,31,73
07119-1081XPOMM8513,6/17,6/21,6/26,6/33,6/51,6/61,6/81,624
07119-1101XPOMM106,517,9/21,9/26,9/36,92,55
07119-1121XPOMM12822,1/32,1/42,12,96
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83