norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Pull handles, plastic, high temperature resistant
06916-01

Pull handles, plastic, high temperature resistant

go back

Item description/product images

DescriptionMaterial:Thermoplastic PPA (resistant to high temperatures), fibreglass reinforced.
Bush, stainless steel.
Version:Black.Note:This pull handle is characterised by its large size and pleasant haptics.
Easy to clean due to its closed, smooth design (suitable for e.g. foodstuff production and medical technology).
Temperature range:Continuous operating temperature acc. to IEC 216 max. 160 °C.
Short-term operating temperature: max. 250 °C.
Suitable for steam sterilisation (medical technology).
Assembly:From the rear.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06916-01 Pull handles, plastic, high temperature resistant 113 kB

Drawings

Pull handles, plastic, high temperature resistant

Item selection/filter

Order No.FormA

BCDHLSTLoad
capacity
N
CADAcc.PriceOrder
06916-01-2100054B1001710,3M534122,52091000 12.37 €
06916-01-2120064B1202112,4M64114624121000 14.84 €
06916-01-2140084B1402415,4M846,517028121000 20.44 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83