norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Thermoset PF 31.
Tapped bush, steel or stainless steel.
Version:Thermoset black, high-gloss polished.
Trivalent blue passivated steel or bright stainless steel.
Temperature range:Permanent application temperature 140 °C.
Temporary operating temperature max. 160 °C.
Assembly:From the rear.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06901-01 Plastic pull handles, oval 116 kB

Drawings

Plastic pull handles, oval

Item selection/filter

Order No.Component
material
ABB1D

HLTLoad
capacity
N
CADAcc.PriceOrder
06901-01-21000621steel1002113M6501139500 7.79 €
06901-01-21200621steel1202113M6501339500 8.28 €
06901-01-21280621steel1282113M6501419500 8.52 €
06901-01-21600825steel1602517M85517712500 10.71 €
06901-01-31000621stainless steel1002113M6501139500 11.33 €
06901-01-31200621stainless steel1202113M6501339500 12.12 €
06901-01-31280621stainless steel1282113M6501419500 12.79 €
06901-01-31600825stainless steel1602517M85517712500 14.86 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Poland
Sitemap Print Recommended Top
Copyright © 2020 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83