norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers, plastic with safety function with male thread
06613-11

Clamping levers, plastic with safety function with male thread

go back

Item description/product images

DescriptionProduct description:Clamping levers with safety function prevent changes in the locking point through accidental opening or closing.
In the default position, the lever can be freely rotated and has no connection to the clamping point. The grip lever only engages when pushed down and the clamp can the loosened or tightened.
A spring sets the lever automatically into the default position when released.
Material:Handle and insert reinforced plastic.
Screw steel 5.8.
Version:Steel trivalent blue passivated.Advantages:Protection against accidental opening or closing.
Closed grip contour without protruding edges.
On request:Special versions.Drawing reference:
1) flat point DIN 78
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06613-11 Clamping levers, plastic with safety function with male thread 204 kB

Drawings

Clamping levers, plastic with safety function with male thread

Item selection/filter

Order No.Main
colour
XD

D1D2HH1H2H3H4AA1BLNo. of
teeth
CADAcc.PriceOrder
06613-11-2051X10black grey RAL 7021M513,518,819,527,45,520,741,93865,27510,51012 5.16 €
06613-11-2051X20black grey RAL 7021M513,518,819,527,45,520,741,93865,27510,52012 5.16 €
06613-11-2051X30black grey RAL 7021M513,518,819,527,45,520,741,93865,27510,53012 5.16 €
06613-11-2051X40black grey RAL 7021M513,518,819,527,45,520,741,93865,27510,54012 5.23 €
06613-11-2061X10black grey RAL 7021M613,518,819,527,45,520,741,93865,27510,51012 5.16 €
06613-11-2061X20black grey RAL 7021M613,518,819,527,45,520,741,93865,27510,52012 5.16 €
06613-11-2061X30black grey RAL 7021M613,518,819,527,45,520,741,93865,27510,53012 5.16 €
06613-11-2061X40black grey RAL 7021M613,518,819,527,45,520,741,93865,27510,54012 5.23 €
06613-11-2081X10black grey RAL 7021M813,518,819,527,45,520,741,93865,27510,51012 5.16 €
06613-11-2081X20black grey RAL 7021M813,518,819,527,45,520,741,93865,27510,52012 5.16 €
06613-11-2081X30black grey RAL 7021M813,518,819,527,45,520,741,93865,27510,53012 5.16 €
06613-11-2081X40black grey RAL 7021M813,518,819,527,45,520,741,93865,27510,54012 5.23 €
06613-11-20584X10red RAL 3020M513,518,819,527,45,520,741,93865,27510,51012 5.16 €
06613-11-20584X20red RAL 3020M513,518,819,527,45,520,741,93865,27510,52012 5.16 €
06613-11-20584X30red RAL 3020M513,518,819,527,45,520,741,93865,27510,53012 5.16 €
06613-11-20584X40red RAL 3020M513,518,819,527,45,520,741,93865,27510,54012 5.23 €
06613-11-20684X10red RAL 3020M613,518,819,527,45,520,741,93865,27510,51012 5.16 €
06613-11-20684X20red RAL 3020M613,518,819,527,45,520,741,93865,27510,52012 5.16 €
06613-11-20684X30red RAL 3020M613,518,819,527,45,520,741,93865,27510,53012 5.16 €
06613-11-20684X40red RAL 3020M613,518,819,527,45,520,741,93865,27510,54012 5.23 €
06613-11-20884X10red RAL 3020M813,518,819,527,45,520,741,93865,27510,51012 5.16 €
06613-11-20884X20red RAL 3020M813,518,819,527,45,520,741,93865,27510,52012 5.16 €
06613-11-20884X30red RAL 3020M813,518,819,527,45,520,741,93865,27510,53012 5.16 €
06613-11-20884X40red RAL 3020M813,518,819,527,45,520,741,93865,27510,54012 5.23 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Poland
Sitemap Print Recommended Top
Copyright © 2021 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83