norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers, plastic with safety function with female thread
06613-10

Clamping levers, plastic with safety function with female thread

go back

Item description/product images

DescriptionProduct description:Clamping levers with safety function prevent changes in the locking point through accidental opening or closing.
In the default position, the lever can be freely rotated and has no connection to the clamping point. The grip lever only engages when pushed down and the clamp can the loosened or tightened.
A spring sets the lever automatically into the default position when released.
Material:Handle and insert made from reinforced plastic.
Bush steel.
Advantages:Protection against accidental opening or closing.
Closed grip contour without protruding edges.
On request:Special versions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06613-10 Clamping levers, plastic with safety function with female thread 195 kB

Drawings

Clamping levers, plastic with safety function with female thread

Item selection/filter

Order No.Main
colour
XTD

D1D2HH1H2H3H4AA1BNo. of
teeth
CADAcc.PriceOrder
06613-10-2051black grey RAL 7021M57,513,518,819,527,45,520,741,93865,27510,512 5.00 €
06613-10-2061black grey RAL 7021M6913,518,819,527,45,520,741,93865,27510,512 5.00 €
06613-10-2081black grey RAL 7021M8913,518,819,527,45,520,741,93865,27510,512 5.00 €
06613-10-20584red RAL 3020M57,513,518,819,527,45,520,741,93865,27510,512 5.00 €
06613-10-20684red RAL 3020M6913,518,819,527,45,520,741,93865,27510,512 5.00 €
06613-10-20884red RAL 3020M8913,518,819,527,45,520,741,93865,27510,512 5.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Poland
Sitemap Print Recommended Top
Copyright © 2021 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83