|
|
06612Clamping levers, plastic, with external thread and thrust pad,... |
go back |
|
|
DescriptionMaterial:Handles fibreglass reinforced plastic with die-cast zinc toothed rings. Steel parts grade 5.8. Thrust pin, brass, steel or POM. Ball in steel.Version:Steel parts black oxidised.Note:The various different thrust pins are used to avoid pressure marks, compensate for unevenness or increase the grip on the workpiece. Where L ≥ 60 mm the thread length is always 60 mm. On request:Other threads, screw lengths, clamp lever colours and thrust pin types as well as special versions. Dimension “H1” available in other lengths at extra cost.Drawing reference:Form A: brass thrust pin Form B: POM thrust pin Form C: with ball Form D: with flattened ball Form E: with point Form F: with half-dog point Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Clamping levers, plastic with external thread and brass thrust pin, threaded insert black oxidised steel |
More information |
Order No. | Form | Component material | Size | X | D | D1 | D2 | D3 | H | H1 | H2 | H3 | H4 | A | A1 | B | No. of teeth | L | CAD | Acc. | Price | Order |
---|
06612-11051X20 | A | pin brass | 1 | M5 | 10 | 13 | 14,5 | 3 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 20 | | | 5.87 € | | 06612-11051X30 | A | pin brass | 1 | M5 | 10 | 13 | 14,5 | 3 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 30 | | | 5.87 € | | 06612-11051X40 | A | pin brass | 1 | M5 | 10 | 13 | 14,5 | 3 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 40 | | | 6.38 € | | 06612-11051X50 | A | pin brass | 1 | M5 | 10 | 13 | 14,5 | 3 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 50 | | | 6.38 € | | 06612-11061X20 | A | pin brass | 1 | M6 | 10 | 13 | 14,5 | 4 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 20 | | | 5.87 € | | 06612-11061X30 | A | pin brass | 1 | M6 | 10 | 13 | 14,5 | 4 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 30 | | | 5.87 € | | 06612-11061X40 | A | pin brass | 1 | M6 | 10 | 13 | 14,5 | 4 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 40 | | | 6.38 € | | 06612-11061X50 | A | pin brass | 1 | M6 | 10 | 13 | 14,5 | 4 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 50 | | | 6.38 € | | 06612-12061X20 | A | pin brass | 2 | M6 | 13,5 | 18 | 19,5 | 4 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 20 | | | 6.68 € | | 06612-12061X30 | A | pin brass | 2 | M6 | 13,5 | 18 | 19,5 | 4 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 30 | | | 6.68 € | | 06612-12061X40 | A | pin brass | 2 | M6 | 13,5 | 18 | 19,5 | 4 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 40 | | | 7.21 € | | 06612-12061X50 | A | pin brass | 2 | M6 | 13,5 | 18 | 19,5 | 4 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 50 | | | 7.21 € | | 06612-12061X60 | A | pin brass | 2 | M6 | 13,5 | 18 | 19,5 | 4 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 60 | | | 7.21 € | | 06612-12081X20 | A | pin brass | 2 | M8 | 13,5 | 18 | 19,5 | 5,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 20 | | | 6.68 € | | 06612-12081X30 | A | pin brass | 2 | M8 | 13,5 | 18 | 19,5 | 5,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 30 | | | 6.68 € | | 06612-12081X40 | A | pin brass | 2 | M8 | 13,5 | 18 | 19,5 | 5,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 40 | | | 7.21 € | | 06612-12081X50 | A | pin brass | 2 | M8 | 13,5 | 18 | 19,5 | 5,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 50 | | | 7.21 € | | 06612-12081X60 | A | pin brass | 2 | M8 | 13,5 | 18 | 19,5 | 5,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 60 | | | 7.21 € | | 06612-12101X20 | A | pin brass | 2 | M10 | 13,5 | 18 | 19,5 | 7 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 20 | | | 6.68 € | | 06612-12101X30 | A | pin brass | 2 | M10 | 13,5 | 18 | 19,5 | 7 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 30 | | | 6.68 € | | 06612-12101X40 | A | pin brass | 2 | M10 | 13,5 | 18 | 19,5 | 7 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 40 | | | 7.21 € | | 06612-12101X50 | A | pin brass | 2 | M10 | 13,5 | 18 | 19,5 | 7 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 50 | | | 7.21 € | | 06612-12101X60 | A | pin brass | 2 | M10 | 13,5 | 18 | 19,5 | 7 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 60 | | | 7.21 € | |
|
Clamping levers, plastic with external thread and POM thrust pin, threaded insert black oxidised steel |
More information |
Order No. | Form | Component material | Size | X | D | D1 | D2 | D3 | H | H1 | H2 | H3 | H4 | A | A1 | B | No. of teeth | L | CAD | Acc. | Price | Order |
---|
06612-21051X20 | B | pin POM | 1 | M5 | 10 | 13 | 14,5 | 3 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 20,5 | | | 5.87 € | | 06612-21051X30 | B | pin POM | 1 | M5 | 10 | 13 | 14,5 | 3 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 30,5 | | | 5.87 € | | 06612-21051X40 | B | pin POM | 1 | M5 | 10 | 13 | 14,5 | 3 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 40,5 | | | 6.38 € | | 06612-21051X50 | B | pin POM | 1 | M5 | 10 | 13 | 14,5 | 3 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 50,5 | | | 6.38 € | | 06612-21061X20 | B | pin POM | 1 | M6 | 10 | 13 | 14,5 | 3,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 19,8 | | | 5.87 € | | 06612-21061X30 | B | pin POM | 1 | M6 | 10 | 13 | 14,5 | 3,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 29,8 | | | 5.87 € | | 06612-21061X40 | B | pin POM | 1 | M6 | 10 | 13 | 14,5 | 3,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 39,8 | | | 6.38 € | | 06612-21061X50 | B | pin POM | 1 | M6 | 10 | 13 | 14,5 | 3,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 49,8 | | | 6.38 € | | 06612-22061X20 | B | pin POM | 2 | M6 | 13,5 | 18 | 19,5 | 3,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 19,8 | | | 6.68 € | | 06612-22061X30 | B | pin POM | 2 | M6 | 13,5 | 18 | 19,5 | 3,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 29,8 | | | 6.68 € | | 06612-22061X40 | B | pin POM | 2 | M6 | 13,5 | 18 | 19,5 | 3,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 39,8 | | | 7.21 € | | 06612-22061X50 | B | pin POM | 2 | M6 | 13,5 | 18 | 19,5 | 3,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 49,8 | | | 7.21 € | | 06612-22061X60 | B | pin POM | 2 | M6 | 13,5 | 18 | 19,5 | 3,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 59,8 | | | 7.21 € | | 06612-22081X20 | B | pin POM | 2 | M8 | 13,5 | 18 | 19,5 | 5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 19,6 | | | 6.68 € | | 06612-22081X30 | B | pin POM | 2 | M8 | 13,5 | 18 | 19,5 | 5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 29,6 | | | 6.68 € | | 06612-22081X40 | B | pin POM | 2 | M8 | 13,5 | 18 | 19,5 | 5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 39,6 | | | 7.21 € | | 06612-22081X50 | B | pin POM | 2 | M8 | 13,5 | 18 | 19,5 | 5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 49,6 | | | 7.21 € | | 06612-22081X60 | B | pin POM | 2 | M8 | 13,5 | 18 | 19,5 | 5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 59,6 | | | 7.21 € | | 06612-22101X20 | B | pin POM | 2 | M10 | 13,5 | 18 | 19,5 | 6,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 19,9 | | | 6.68 € | | 06612-22101X30 | B | pin POM | 2 | M10 | 13,5 | 18 | 19,5 | 6,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 29,9 | | | 6.68 € | | 06612-22101X40 | B | pin POM | 2 | M10 | 13,5 | 18 | 19,5 | 6,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 39,9 | | | 7.21 € | | 06612-22101X50 | B | pin POM | 2 | M10 | 13,5 | 18 | 19,5 | 6,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 49,9 | | | 7.21 € | | 06612-22101X60 | B | pin POM | 2 | M10 | 13,5 | 18 | 19,5 | 6,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 59,9 | | | 7.21 € | |
|
Clamping levers, plastic with external thread and ball, threaded insert black oxidised steel |
More information |
Order No. | Form | Component material | Size | X | D | D1 | D2 | Ball Ø | H | H1 | H2 | H3 | H4 | A | A1 | B | No. of teeth | L | CAD | Acc. | Price | Order |
---|
06612-31051X20 | C | ball steel | 1 | M5 | 10 | 13 | 14,5 | 3 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 19,5 | | | 6.44 € | | 06612-31051X30 | C | ball steel | 1 | M5 | 10 | 13 | 14,5 | 3 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 29,5 | | | 6.44 € | | 06612-31051X40 | C | ball steel | 1 | M5 | 10 | 13 | 14,5 | 3 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 39,5 | | | 7.04 € | | 06612-31051X50 | C | ball steel | 1 | M5 | 10 | 13 | 14,5 | 3 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 49,5 | | | 7.04 € | | 06612-31061X20 | C | ball steel | 1 | M6 | 10 | 13 | 14,5 | 4 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 19,3 | | | 6.44 € | | 06612-31061X30 | C | ball steel | 1 | M6 | 10 | 13 | 14,5 | 4 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 29,3 | | | 6.44 € | | 06612-31061X40 | C | ball steel | 1 | M6 | 10 | 13 | 14,5 | 4 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 39,3 | | | 7.04 € | | 06612-31061X50 | C | ball steel | 1 | M6 | 10 | 13 | 14,5 | 4 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 49,3 | | | 7.04 € | | 06612-32061X20 | C | ball steel | 2 | M6 | 13,5 | 18 | 19,5 | 4 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 19,3 | | | 7.35 € | | 06612-32061X30 | C | ball steel | 2 | M6 | 13,5 | 18 | 19,5 | 4 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 29,3 | | | 7.35 € | | 06612-32061X40 | C | ball steel | 2 | M6 | 13,5 | 18 | 19,5 | 4 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 39,3 | | | 7.91 € | | 06612-32061X50 | C | ball steel | 2 | M6 | 13,5 | 18 | 19,5 | 4 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 49,3 | | | 7.91 € | | 06612-32061X60 | C | ball steel | 2 | M6 | 13,5 | 18 | 19,5 | 4 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 59,3 | | | 7.91 € | | 06612-32081X20 | C | ball steel | 2 | M8 | 13,5 | 18 | 19,5 | 5,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 19,2 | | | 7.35 € | | 06612-32081X30 | C | ball steel | 2 | M8 | 13,5 | 18 | 19,5 | 5,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 29,2 | | | 7.35 € | | 06612-32081X40 | C | ball steel | 2 | M8 | 13,5 | 18 | 19,5 | 5,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 39,2 | | | 7.91 € | | 06612-32081X50 | C | ball steel | 2 | M8 | 13,5 | 18 | 19,5 | 5,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 49,2 | | | 7.91 € | | 06612-32081X60 | C | ball steel | 2 | M8 | 13,5 | 18 | 19,5 | 5,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 59,2 | | | 7.91 € | | 06612-32101X20 | C | ball steel | 2 | M10 | 13,5 | 18 | 19,5 | 7 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 19,7 | | | 7.35 € | | 06612-32101X30 | C | ball steel | 2 | M10 | 13,5 | 18 | 19,5 | 7 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 29,7 | | | 7.35 € | | 06612-32101X40 | C | ball steel | 2 | M10 | 13,5 | 18 | 19,5 | 7 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 39,7 | | | 7.91 € | | 06612-32101X50 | C | ball steel | 2 | M10 | 13,5 | 18 | 19,5 | 7 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 49,7 | | | 7.91 € | | 06612-32101X60 | C | ball steel | 2 | M10 | 13,5 | 18 | 19,5 | 7 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 59,7 | | | 7.91 € | |
|
Clamping levers, plastic with external thread and flattened ball, threaded insert black oxidised steel |
More information |
Order No. | Form | Component material | Size | X | D | D1 | D2 | D3 | Ball Ø | H | H1 | H2 | H3 | H4 | A | A1 | B | No. of teeth | L | CAD | Acc. | Price | Order |
---|
06612-41051X20 | D | ball steel | 1 | M5 | 10 | 13 | 14,5 | 2 | 3 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 19,1 | | | 6.73 € | | 06612-41051X30 | D | ball steel | 1 | M5 | 10 | 13 | 14,5 | 2 | 3 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 29,1 | | | 6.73 € | | 06612-41051X40 | D | ball steel | 1 | M5 | 10 | 13 | 14,5 | 2 | 3 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 39,1 | | | 7.35 € | | 06612-41051X50 | D | ball steel | 1 | M5 | 10 | 13 | 14,5 | 2 | 3 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 49,1 | | | 7.35 € | | 06612-41061X20 | D | ball steel | 1 | M6 | 10 | 13 | 14,5 | 3 | 4 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 18,6 | | | 6.73 € | | 06612-41061X30 | D | ball steel | 1 | M6 | 10 | 13 | 14,5 | 3 | 4 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 28,6 | | | 6.73 € | | 06612-41061X40 | D | ball steel | 1 | M6 | 10 | 13 | 14,5 | 3 | 4 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 38,6 | | | 7.35 € | | 06612-41061X50 | D | ball steel | 1 | M6 | 10 | 13 | 14,5 | 3 | 4 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 48,6 | | | 7.35 € | | 06612-42061X20 | D | ball steel | 2 | M6 | 13,5 | 18 | 19,5 | 3 | 4 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 18,6 | | | 7.69 € | | 06612-42061X30 | D | ball steel | 2 | M6 | 13,5 | 18 | 19,5 | 3 | 4 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 28,6 | | | 7.69 € | | 06612-42061X40 | D | ball steel | 2 | M6 | 13,5 | 18 | 19,5 | 3 | 4 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 38,6 | | | 8.28 € | | 06612-42061X50 | D | ball steel | 2 | M6 | 13,5 | 18 | 19,5 | 3 | 4 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 48,6 | | | 8.28 € | | 06612-42061X60 | D | ball steel | 2 | M6 | 13,5 | 18 | 19,5 | 3 | 4 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 58,6 | | | 8.28 € | | 06612-42081X20 | D | ball steel | 2 | M8 | 13,5 | 18 | 19,5 | 4,1 | 5,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 18,3 | | | 7.69 € | | 06612-42081X30 | D | ball steel | 2 | M8 | 13,5 | 18 | 19,5 | 4,1 | 5,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 28,3 | | | 7.69 € | | 06612-42081X40 | D | ball steel | 2 | M8 | 13,5 | 18 | 19,5 | 4,1 | 5,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 38,3 | | | 8.28 € | | 06612-42081X50 | D | ball steel | 2 | M8 | 13,5 | 18 | 19,5 | 4,1 | 5,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 48,3 | | | 8.28 € | | 06612-42081X60 | D | ball steel | 2 | M8 | 13,5 | 18 | 19,5 | 4,1 | 5,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 58,3 | | | 8.28 € | | 06612-42101X20 | D | ball steel | 2 | M10 | 13,5 | 18 | 19,5 | 5,6 | 7 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 18,3 | | | 7.69 € | | 06612-42101X30 | D | ball steel | 2 | M10 | 13,5 | 18 | 19,5 | 5,6 | 7 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 28,3 | | | 7.69 € | | 06612-42101X40 | D | ball steel | 2 | M10 | 13,5 | 18 | 19,5 | 5,6 | 7 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 38,3 | | | 8.28 € | | 06612-42101X50 | D | ball steel | 2 | M10 | 13,5 | 18 | 19,5 | 5,6 | 7 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 48,3 | | | 8.28 € | | 06612-42101X60 | D | ball steel | 2 | M10 | 13,5 | 18 | 19,5 | 5,6 | 7 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 58,3 | | | 8.28 € | |
|
Clamping levers, plastic with external thread and point, threaded insert black oxidised steel |
More information |
Order No. | Form | Component material | Size | X | D | D1 | D2 | D3 | H | H1 | H2 | H3 | H4 | A | A1 | B | No. of teeth | L | L1 | CAD | Acc. | Price | Order |
---|
06612-51051X20 | E | steel point | 1 | M5 | 10 | 13 | 14,5 | 3 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 20 | 0,5 | | | 7.04 € | | 06612-51051X30 | E | steel point | 1 | M5 | 10 | 13 | 14,5 | 3 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 30 | 0,5 | | | 7.04 € | | 06612-51051X40 | E | steel point | 1 | M5 | 10 | 13 | 14,5 | 3 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 40 | 0,5 | | | 7.67 € | | 06612-51051X50 | E | steel point | 1 | M5 | 10 | 13 | 14,5 | 3 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 50 | 0,5 | | | 7.67 € | | 06612-51061X20 | E | steel point | 1 | M6 | 10 | 13 | 14,5 | 4 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 20 | 0,8 | | | 7.04 € | | 06612-51061X30 | E | steel point | 1 | M6 | 10 | 13 | 14,5 | 4 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 30 | 0,8 | | | 7.04 € | | 06612-51061X40 | E | steel point | 1 | M6 | 10 | 13 | 14,5 | 4 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 40 | 0,8 | | | 7.67 € | | 06612-51061X50 | E | steel point | 1 | M6 | 10 | 13 | 14,5 | 4 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 50 | 0,8 | | | 7.67 € | | 06612-52061X20 | E | steel point | 2 | M6 | 13,5 | 18 | 19,5 | 4 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 20 | 0,8 | | | 8.03 € | | 06612-52061X30 | E | steel point | 2 | M6 | 13,5 | 18 | 19,5 | 4 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 30 | 0,8 | | | 8.03 € | | 06612-52061X40 | E | steel point | 2 | M6 | 13,5 | 18 | 19,5 | 4 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 40 | 0,8 | | | 8.65 € | | 06612-52061X50 | E | steel point | 2 | M6 | 13,5 | 18 | 19,5 | 4 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 50 | 0,8 | | | 8.65 € | | 06612-52061X60 | E | steel point | 2 | M6 | 13,5 | 18 | 19,5 | 4 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 60 | 0,8 | | | 8.65 € | | 06612-52081X20 | E | steel point | 2 | M8 | 13,5 | 18 | 19,5 | 5,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 20 | 1 | | | 8.03 € | | 06612-52081X30 | E | steel point | 2 | M8 | 13,5 | 18 | 19,5 | 5,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 30 | 1 | | | 8.03 € | | 06612-52081X40 | E | steel point | 2 | M8 | 13,5 | 18 | 19,5 | 5,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 40 | 1 | | | 8.65 € | | 06612-52081X50 | E | steel point | 2 | M8 | 13,5 | 18 | 19,5 | 5,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 50 | 1 | | | 8.65 € | | 06612-52081X60 | E | steel point | 2 | M8 | 13,5 | 18 | 19,5 | 5,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 60 | 1 | | | 8.65 € | | 06612-52101X20 | E | steel point | 2 | M10 | 13,5 | 18 | 19,5 | 7 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 20 | 1,5 | | | 8.03 € | | 06612-52101X30 | E | steel point | 2 | M10 | 13,5 | 18 | 19,5 | 7 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 30 | 1,5 | | | 8.03 € | | 06612-52101X40 | E | steel point | 2 | M10 | 13,5 | 18 | 19,5 | 7 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 40 | 1,5 | | | 8.65 € | | 06612-52101X50 | E | steel point | 2 | M10 | 13,5 | 18 | 19,5 | 7 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 50 | 1,5 | | | 8.65 € | | 06612-52101X60 | E | steel point | 2 | M10 | 13,5 | 18 | 19,5 | 7 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 60 | 1,5 | | | 8.65 € | |
|
Clamping levers, plastic with external thread and half-dog point, threaded insert black oxidised steel |
More information |
Order No. | Form | Component material | Size | X | D | D1 | D2 | D3 | H | H1 | H2 | H3 | H4 | A | A1 | B | No. of teeth | L | CAD | Acc. | Price | Order |
---|
06612-61051X20 | F | half-dog point steel | 1 | M5 | 10 | 13 | 14,5 | 3 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 20,5 | | | 7.04 € | | 06612-61051X30 | F | half-dog point steel | 1 | M5 | 10 | 13 | 14,5 | 3 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 30,5 | | | 7.04 € | | 06612-61051X40 | F | half-dog point steel | 1 | M5 | 10 | 13 | 14,5 | 3 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 40,5 | | | 7.67 € | | 06612-61051X50 | F | half-dog point steel | 1 | M5 | 10 | 13 | 14,5 | 3 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 50,5 | | | 7.67 € | | 06612-61061X20 | F | half-dog point steel | 1 | M6 | 10 | 13 | 14,5 | 4 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 20,8 | | | 7.04 € | | 06612-61061X30 | F | half-dog point steel | 1 | M6 | 10 | 13 | 14,5 | 4 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 30,8 | | | 7.04 € | | 06612-61061X40 | F | half-dog point steel | 1 | M6 | 10 | 13 | 14,5 | 4 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 40,8 | | | 7.67 € | | 06612-61061X50 | F | half-dog point steel | 1 | M6 | 10 | 13 | 14,5 | 4 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | 50,8 | | | 7.67 € | | 06612-62061X20 | F | half-dog point steel | 2 | M6 | 13,5 | 18 | 19,5 | 4 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 20,8 | | | 8.03 € | | 06612-62061X30 | F | half-dog point steel | 2 | M6 | 13,5 | 18 | 19,5 | 4 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 30,8 | | | 8.03 € | | 06612-62061X40 | F | half-dog point steel | 2 | M6 | 13,5 | 18 | 19,5 | 4 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 40,8 | | | 8.65 € | | 06612-62061X50 | F | half-dog point steel | 2 | M6 | 13,5 | 18 | 19,5 | 4 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 50,8 | | | 8.65 € | | 06612-62061X60 | F | half-dog point steel | 2 | M6 | 13,5 | 18 | 19,5 | 4 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 60,8 | | | 8.65 € | | 06612-62081X20 | F | half-dog point steel | 2 | M8 | 13,5 | 18 | 19,5 | 5,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 20,8 | | | 8.03 € | | 06612-62081X30 | F | half-dog point steel | 2 | M8 | 13,5 | 18 | 19,5 | 5,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 30,8 | | | 8.03 € | | 06612-62081X40 | F | half-dog point steel | 2 | M8 | 13,5 | 18 | 19,5 | 5,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 40,8 | | | 8.65 € | | 06612-62081X50 | F | half-dog point steel | 2 | M8 | 13,5 | 18 | 19,5 | 5,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 50,8 | | | 8.65 € | | 06612-62081X60 | F | half-dog point steel | 2 | M8 | 13,5 | 18 | 19,5 | 5,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 60,8 | | | 8.65 € | | 06612-62101X20 | F | half-dog point steel | 2 | M10 | 13,5 | 18 | 19,5 | 7 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 20,9 | | | 8.03 € | | 06612-62101X30 | F | half-dog point steel | 2 | M10 | 13,5 | 18 | 19,5 | 7 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 30,9 | | | 8.03 € | | 06612-62101X40 | F | half-dog point steel | 2 | M10 | 13,5 | 18 | 19,5 | 7 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 40,9 | | | 8.65 € | | 06612-62101X50 | F | half-dog point steel | 2 | M10 | 13,5 | 18 | 19,5 | 7 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 50,9 | | | 8.65 € | | 06612-62101X60 | F | half-dog point steel | 2 | M10 | 13,5 | 18 | 19,5 | 7 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | 60,9 | | | 8.65 € | |
|
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|