norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Plastic clamping lever with female thread and clamping force intensifier
06601-10

Plastic clamping lever with female thread and clamping force...

go back

Item description/product images

DescriptionProduct description:By using clamping levers with integrated clamping force intensifier, the clamping force can be increased by up to 75% compared to standard clamping levers.

Furthermore, this product can also be used by persons with limited hand strength (e.g. in rehabilitation) to achieve comparable clamping forces with less effort. Less effort is also needed to loosen the clamping lever.

The increase in clamping force is achieved by the integral needle roller thrust bearing, which generates very low surface friction on a rigid contact surface during clamping. The hardened thrust washers are designed for high clamping forces and the bearing with its high load rating guarantees a long service life.

The clamped component is permanently protected by the large, stationary contact surface. A washer is no longer required.
Material:Version:Steel parts bright.
Axial needle bearing with hardened and ground thrust washer.
Type of operation:The handle lever is engaged in the toothed insert by means of a toothed ring when not actuated, enabling the thread to be tightened or loosened. By lifting the handle, it can be repositioned and re-engaged in the toothed ring by spring force.Application:Machine, equipment and plant construction, rehabilitation sector.Advantages:Significant increase of the clamping force with the same tightening torque.
High quality axial needle bearing with high load rating and long service life.
The component surface is protected by the stationary lower ring
On request:Other colours.Special features:
RoHSStainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06601-10 Plastic clamping lever with female thread and clamping force intensifier 581 kB

Drawings

Plastic clamping lever with female thread and clamping force intensifier

Item selection/filter

Order No.Main
colour
XD2

HH2H3H4AA1BTT1CADAcc.PriceOrder
06601-10-2081black grey RAL 7021M82538,527,551,655,66577,59,42210 22.51 €
06601-10-3101black grey RAL 7021M1030473463,467,9809511,12410 24.05 €
06601-10-4101black grey RAL 7021M103053,13671,176,195,4110,413,22710 26.17 €
06601-10-5121black grey RAL 7021M123559,14382,887,8109,9127,415,63310 28.90 €
06601-10-2082orange RAL 2004M82538,527,551,655,66577,59,42210 22.51 €
06601-10-3102orange RAL 2004M1030473463,467,9809511,12410 24.05 €
06601-10-4102orange RAL 2004M103053,13671,176,195,4110,413,22710 26.17 €
06601-10-5122orange RAL 2004M123559,14382,887,8109,9127,415,63310 28.90 €
06601-10-20816rape yellow RAL 1021M82538,527,551,655,66577,59,42210 22.51 €
06601-10-31016rape yellow RAL 1021M1030473463,467,9809511,12410 24.05 €
06601-10-41016rape yellow RAL 1021M103053,13671,176,195,4110,413,22710 26.17 €
06601-10-51216rape yellow RAL 1021M123559,14382,887,8109,9127,415,63310 28.90 €
06601-10-20886signal green RAL 6032M82538,527,551,655,66577,59,42210 22.51 €
06601-10-31086signal green RAL 6032M1030473463,467,9809511,12410 24.05 €
06601-10-41086signal green RAL 6032M103053,13671,176,195,4110,413,22710 26.17 €
06601-10-51286signal green RAL 6032M123559,14382,887,8109,9127,415,63310 28.90 €
06601-10-20887traffic blue RAL 5017M82538,527,551,655,66577,59,42210 22.51 €
06601-10-31087traffic blue RAL 5017M1030473463,467,9809511,12410 24.05 €
06601-10-41087traffic blue RAL 5017M103053,13671,176,195,4110,413,22710 26.17 €
06601-10-51287traffic blue RAL 5017M123559,14382,887,8109,9127,415,63310 28.90 €
06601-10-20884red RAL 3020M82538,527,551,655,66577,59,42210 22.51 €
06601-10-31084red RAL 3020M1030473463,467,9809511,12410 24.05 €
06601-10-41084red RAL 3020M103053,13671,176,195,4110,413,22710 26.17 €
06601-10-51284red RAL 3020M123559,14382,887,8109,9127,415,63310 28.90 €
06601-10-20888light grey RAL 7035M82538,527,551,655,66577,59,42210 22.51 €
06601-10-31088light grey RAL 7035M1030473463,467,9809511,12410 24.05 €
06601-10-41088light grey RAL 7035M103053,13671,176,195,4110,413,22710 26.17 €
06601-10-51288light grey RAL 7035M123559,14382,887,8109,9127,415,63310 28.90 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Poland
Sitemap Print Recommended Top
Copyright © 2020 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83