norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Zinc clamping lever with male thread and clamping force intensifier
06461-10

Zinc clamping lever with male thread and clamping force...

go back

Item description/product images

DescriptionProduct description:By using clamping levers with integrated clamping force intensifier, the clamping force can be increased by up to 75% compared to standard clamping levers.

Furthermore, this product can also be used by persons with limited hand strength (e.g. in rehabilitation) to achieve comparable clamping forces with less effort. Less effort is also needed to loosen the clamping lever.

The increase in clamping force is achieved by the integral needle roller thrust bearing, which generates very low surface friction on a rigid contact surface during clamping. The hardened thrust washers are designed for high clamping forces and the bearing with its high load rating guarantees a long service life.

The clamped component is permanently protected by the large, stationary contact surface. A washer is no longer required.

Due to the modular construction many special designs are available.
Material:Version:Handle plastic-coated or high-gloss trivalent passivated
Steel parts bright.
Axial needle bearing with hardened and ground thrust washer.
Note:Standard colours are:
black satin finish, orange RAL 2004, ruby red RAL 3003, silver metallic, high gloss chromed.
Type of operation:In the default position, the handle is engaged with the threaded insert through a toothed ring. By lifting the handle, it can be repositioned and re-engaged in the toothed ring by spring force.Application:Machine, equipment and plant construction, rehabilitation sector.Advantages:Significant increase of the clamping force with the same tightening torque.
High quality axial needle bearing with high load rating and long service life.
The component surface is protected by the stationary lower ring
On request:Other colours and thread lengths.Drawing reference:
1) flat point DIN 78
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06461-10 Zinc clamping lever with male thread and clamping force intensifier 456 kB

Drawings

Zinc clamping lever with male thread and clamping force intensifier

Item selection/filter

Order No.Main
colour
XD2

HH2H3H4AA1BLCADAcc.PriceOrder
06461-10-2081X10blackM82538,527,752,655,66577,51010 26.23 €
06461-10-2081X20blackM82538,527,752,655,66577,51020 26.23 €
06461-10-2081X30blackM82538,527,752,655,66577,51030 26.23 €
06461-10-2081X40blackM82538,527,752,655,66577,51040 26.66 €
06461-10-3101X15blackM10304733,964,668,6809511,215 27.36 €
06461-10-3101X30blackM10304733,964,668,6809511,230 27.36 €
06461-10-3101X40blackM10304733,964,668,6809511,240 27.84 €
06461-10-3101X50blackM10304733,964,668,6809511,250 27.84 €
06461-10-4101X20blackM103053,137,272,877,39511013,220 29.56 €
06461-10-4101X30blackM103053,137,272,877,39511013,230 29.56 €
06461-10-4101X40blackM103053,137,272,877,39511013,240 30.74 €
06461-10-4101X50blackM103053,137,272,877,39511013,250 30.74 €
06461-10-5121X20blackM123559,141,98387,5110127,515,420 33.99 €
06461-10-5121X30blackM123559,141,98387,5110127,515,430 33.99 €
06461-10-5121X40blackM123559,141,98387,5110127,515,440 35.89 €
06461-10-5121X50blackM123559,141,98387,5110127,515,450 35.89 €
06461-10-2082X10orange RAL 2004M82538,527,752,655,66577,51010 26.23 €
06461-10-2082X20orange RAL 2004M82538,527,752,655,66577,51020 26.23 €
06461-10-2082X30orange RAL 2004M82538,527,752,655,66577,51030 26.23 €
06461-10-2082X40orange RAL 2004M82538,527,752,655,66577,51040 26.66 €
06461-10-3102X15orange RAL 2004M10304733,964,668,6809511,215 27.36 €
06461-10-3102X30orange RAL 2004M10304733,964,668,6809511,230 27.36 €
06461-10-3102X40orange RAL 2004M10304733,964,668,6809511,240 27.84 €
06461-10-3102X50orange RAL 2004M10304733,964,668,6809511,250 27.84 €
06461-10-4102X20orange RAL 2004M103053,137,272,877,39511013,220 29.56 €
06461-10-4102X30orange RAL 2004M103053,137,272,877,39511013,230 29.56 €
06461-10-4102X40orange RAL 2004M103053,137,272,877,39511013,240 30.74 €
06461-10-4102X50orange RAL 2004M103053,137,272,877,39511013,250 30.74 €
06461-10-5122X20orange RAL 2004M123559,141,98387,5110127,515,420 33.99 €
06461-10-5122X30orange RAL 2004M123559,141,98387,5110127,515,430 33.99 €
06461-10-5122X40orange RAL 2004M123559,141,98387,5110127,515,440 35.89 €
06461-10-5122X50orange RAL 2004M123559,141,98387,5110127,515,450 35.89 €
06461-10-20827X10ruby redM82538,527,752,655,66577,51010 26.23 €
06461-10-20827X20ruby redM82538,527,752,655,66577,51020 26.23 €
06461-10-20827X30ruby redM82538,527,752,655,66577,51030 26.23 €
06461-10-20827X40ruby redM82538,527,752,655,66577,51040 26.66 €
06461-10-31027X15ruby redM10304733,964,668,6809511,215 27.36 €
06461-10-31027X30ruby redM10304733,964,668,6809511,230 27.36 €
06461-10-31027X40ruby redM10304733,964,668,6809511,240 27.84 €
06461-10-31027X50ruby redM10304733,964,668,6809511,250 27.84 €
06461-10-41027X20ruby redM103053,137,272,877,39511013,220 29.56 €
06461-10-41027X30ruby redM103053,137,272,877,39511013,230 29.56 €
06461-10-41027X40ruby redM103053,137,272,877,39511013,240 30.74 €
06461-10-41027X50ruby redM103053,137,272,877,39511013,250 30.74 €
06461-10-51227X20ruby redM123559,141,98387,5110127,515,420 33.99 €
06461-10-51227X30ruby redM123559,141,98387,5110127,515,430 33.99 €
06461-10-51227X40ruby redM123559,141,98387,5110127,515,440 35.89 €
06461-10-51227X50ruby redM123559,141,98387,5110127,515,450 35.89 €
06461-10-2083X10silver metallicM82538,527,752,655,66577,51010 26.23 €
06461-10-2083X20silver metallicM82538,527,752,655,66577,51020 26.23 €
06461-10-2083X30silver metallicM82538,527,752,655,66577,51030 26.23 €
06461-10-2083X40silver metallicM82538,527,752,655,66577,51040 26.66 €
06461-10-3103X15silver metallicM10304733,964,668,6809511,215 27.36 €
06461-10-3103X30silver metallicM10304733,964,668,6809511,230 27.36 €
06461-10-3103X40silver metallicM10304733,964,668,6809511,240 27.84 €
06461-10-3103X50silver metallicM10304733,964,668,6809511,250 27.84 €
06461-10-4103X20silver metallicM103053,137,272,877,39511013,220 29.56 €
06461-10-4103X30silver metallicM103053,137,272,877,39511013,230 29.56 €
06461-10-4103X40silver metallicM103053,137,272,877,39511013,240 30.74 €
06461-10-4103X50silver metallicM103053,137,272,877,39511013,250 30.74 €
06461-10-5123X20silver metallicM123559,141,98387,5110127,515,420 33.99 €
06461-10-5123X30silver metallicM123559,141,98387,5110127,515,430 33.99 €
06461-10-5123X40silver metallicM123559,141,98387,5110127,515,440 35.89 €
06461-10-5123X50silver metallicM123559,141,98387,5110127,515,450 35.89 €
06461-10-2086X10high-gloss chromedM82538,527,752,655,66577,51010 26.23 €
06461-10-2086X20high-gloss chromedM82538,527,752,655,66577,51020 26.23 €
06461-10-2086X30high-gloss chromedM82538,527,752,655,66577,51030 26.23 €
06461-10-2086X40high-gloss chromedM82538,527,752,655,66577,51040 26.66 €
06461-10-3106X15high-gloss chromedM10304733,964,668,6809511,215 27.36 €
06461-10-3106X30high-gloss chromedM10304733,964,668,6809511,230 27.36 €
06461-10-3106X40high-gloss chromedM10304733,964,668,6809511,240 27.84 €
06461-10-3106X50high-gloss chromedM10304733,964,668,6809511,250 27.84 €
06461-10-4106X20high-gloss chromedM103053,137,272,877,39511013,220 29.56 €
06461-10-4106X30high-gloss chromedM103053,137,272,877,39511013,230 29.56 €
06461-10-4106X40high-gloss chromedM103053,137,272,877,39511013,240 30.74 €
06461-10-4106X50high-gloss chromedM103053,137,272,877,39511013,250 30.74 €
06461-10-5126X20high-gloss chromedM123559,141,98387,5110127,515,420 33.99 €
06461-10-5126X30high-gloss chromedM123559,141,98387,5110127,515,430 33.99 €
06461-10-5126X40high-gloss chromedM123559,141,98387,5110127,515,440 35.89 €
06461-10-5126X50high-gloss chromedM123559,141,98387,5110127,515,450 35.89 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Poland
Sitemap Print Recommended Top
Copyright © 2020 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83