norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Zinc clamping lever with female thread and clamping force intensifier
06451-10

Zinc clamping lever with female thread and clamping force...

go back

Item description/product images

DescriptionProduct description:By using clamping levers with integrated clamping force intensifier, the clamping force can be increased by up to 75% compared to standard clamping levers.

Furthermore, this product can also be used by persons with limited hand strength (e.g. in rehabilitation) to achieve comparable clamping forces with less effort. Less effort is also needed to loosen the clamping lever.

The increase in clamping force is achieved by the integral needle roller thrust bearing, which generates very low surface friction on a rigid contact surface during clamping. The hardened thrust washers are designed for high clamping forces and the bearing with its high load rating guarantees a long service life.

The clamped component is permanently protected by the large, stationary contact surface. A washer is no longer required.
Material:Version:Handle plastic-coated or high-gloss trivalent passivated
Steel parts bright.
Axial needle bearing with hardened and ground thrust washer.
Note:Standard colours are:
black satin finish, orange RAL 2004, ruby red RAL 3003, silver metallic, high gloss chromed.
Type of operation:In the default position, the handle is engaged with the threaded insert through a toothed ring. By lifting the handle, it can be repositioned and re-engaged in the toothed ring by spring force.Application:Machine, equipment and plant construction, rehabilitation sector.Advantages:Significant increase of the clamping force with the same tightening torque.
High quality axial needle bearing with high load rating and long service life.
The component surface is protected by the stationary lower ring
On request:Other colours.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06451-10 Zinc clamping lever with female thread and clamping force intensifier 457 kB

Drawings

Zinc clamping lever with female thread and clamping force intensifier

Item selection/filter

Order No.Main
colour
XD2

HH2H3H4AA1BTT1CADAcc.PriceOrder
06451-10-2081blackM82538,527,752,655,66577,5102210 24.63 €
06451-10-3101blackM10304733,964,668,6809511,22410 26.30 €
06451-10-4101blackM103053,137,272,877,39511013,22710 28.67 €
06451-10-5121blackM123559,141,98387,5110127,515,43310 31.51 €
06451-10-2082orange RAL 2004M82538,527,752,655,66577,5102210 24.63 €
06451-10-3102orange RAL 2004M10304733,964,468,6809511,22410 26.30 €
06451-10-4102orange RAL 2004M103053,137,272,877,39511013,22710 28.67 €
06451-10-5122orange RAL 2004M123559,141,98387,5110127,515,43310 31.51 €
06451-10-20827ruby redM82538,527,752,655,65677,5102210 24.63 €
06451-10-31027ruby redM10304733,964,468,6809511,22410 26.30 €
06451-10-41027ruby redM103053,137,272,877,39511013,22710 28.67 €
06451-10-51227ruby redM123559,141,98387,5110127,515,43310 31.51 €
06451-10-2083silver metallicM82538,527,752,655,66577,5102210 24.63 €
06451-10-3103silver metallicM10304733,94,468,6809511,22410 26.30 €
06451-10-4103silver metallicM103053,137,272,877,39511013,22710 28.67 €
06451-10-5123silver metallicM123559,141,98387,5110127,515,43310 31.51 €
06451-10-2086high-gloss chromedM82538,527,752,655,66577,5102210 24.63 €
06451-10-3106high-gloss chromedM10304733,964,468,6809511,22410 26.30 €
06451-10-4106high-gloss chromedM103053,137,272,877,39511013,22710 28.67 €
06451-10-5126high-gloss chromedM123559,141,98387,5110127,515,43310 31.51 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Poland
Sitemap Print Recommended Top
Copyright © 2020 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83