norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Vertical pneumatic clamps with vertical cylinder bracket
05332

Vertical pneumatic clamps with vertical cylinder bracket

go back

Item description/product images

DescriptionMaterial:Levers steel plate.
Hinge pins stainless steel.
Version:Lever parts electro zinc-plated.
Pneumatic cylinder, double-acting.
With magnetic piston for end position feedback.
Clamp trivalent passivated.
Complete with tempered, trivalent passivated thrust screw with protective cap.
Note:Pneumatic clamps have the following advantages compared to hand clamps:
The operator is relieved of frequent clamping.
Several clamps can be activated at the same time and can be closed in a specific sequence.
Single or multiple clamps can be activated from varying positions by machine control or hand control.
Because of the toggle system:
– the clamp remains closed if the air supply fails.
– the air consumption is low due to the large end ratio.
– pivoting the clamping arm achieves a large opening travel.
– optimum force and movement ratios are achieved.

VL = air consumption per complete cycle in dm³ at 6 bar.
Selection criteria:To select the correct size of pneumatic clamps, the possible clamping force at 6 bar (any compressed media are permissible, maximum pressure 10 bar) is specified besides the retaining force. F3 is the possible clamping force that the clamp exerts on the end of the clamping arm, F4 the force it exerts on the fulcrum side.Control:The schematic diagram for the simplest control of one or several pneumatic clamps is shown here. When constructing complete switching systems consult a well known manufacturer of pneumatic valves who can also supply all the required connectors and fittings.Note:The forces F1 and F2 specified in the table are holding forces.
F3 and F4 are clamping forces.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05332 Vertical pneumatic clamps with vertical cylinder bracket 297 kB

Drawings

Vertical pneumatic clamps with vertical cylinder bracket

Item selection/filter

Order No.BB1B2DD1HH1H2H3H4H5H6H7H8L1L2L3L4L5L6RαF1
kN
F2
kN
F3
kN
F4
kN
VLsuitable
thrust screws
CADAcc.PriceOrder
05332-0254,56275,612659415,81212,512,538,4 - 45,0143,567,556,512,515,3256,593M590°11,20,710,26M6x35 299.58 €
05332-0362,58256,51668,710717,51816-38,0 - 46,51847880,51616,53612,5112,5G1/890°12,50,651,10,35M8x45 340.86 €
05332-0477,510458,51610014420,520323251,0 - 80,0245801023217,54919139G1/490°231,52,20,8M8x65 431.32 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Poland
Sitemap Print Recommended Top
Copyright © 2020 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83