norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Cone made of steel.
Balls made of roller bearing steel.
Version:Cone hardened and polished.
Balls vulcanised on cones.
Note:In connection with the positioning bushes, the positioning cones form a centring unit for the exact positioning of two workpieces. The system can achieve a repeat accuracy of < 0.003 mm. The vulcanised rubber does not become brittle and is not sensitive to dirt or splinters. The system is impervious to small splinters.Temperature range:max. +80°C.Functional principle:In the assembled state of the positioning cone and positioning bush, the balls are pressed together within their elastic range and fasten the two workpieces in which they are mounted with maximum accuracy. So that the balls can be deformed within their elastic range, it is simply necessary to ensure that the depth of the hole into which the positioning bush is pressed is maintained exactly. The positioning cone fits the positioning bush when supplied and simply has to be placed in contact with the surface of the counterpiece. This then produces a precise zero point positioning system.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03152-10 Positioning pin steel for centring units 516 kB

Drawings

Positioning pin steel
for centring units

Item selection/filter

Order No.SizeD1

D2H
min.
L
max.
L1T
min.
for Art. No.CADAcc.PriceOrder
03152-10-116M41217,59903152-11-1 27.15 €
03152-10-3310M82135181803152-11-3 27.15 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Poland
Sitemap Print Recommended Top
Copyright © 2020 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83